Knife-xpress Catalog
-
Services
services
-
Computer Numerical Control (CNC) Machining Services for OEM Parts
At Fisher Barton, we offer 3 and 4-axis CNC machining services for OEM parts with live tooling. Our workforce excels at milling, turning, drilling, boring, threading, tapping, knurling, gear hobbing, broaching, countersinking, parting/cutting, and facing machining processes. Fisher Barton is well-equipped with mills, welders, multi-spindle, three-jaw and four-jaw chucks, engine, turret, large swing, and CNC lathe machines. Our top-of-the-line equipment supports parts that are 10 mm to 5 ft. long, 1 to 2 in. thick and up to 3 ft. wide.
As a full-service manufacturing facility, Fisher Barton works with many materials such as alloy steels, brass, bronze alloys, carbide, carbon steel and iron. Our equipment capabilities include CNC control, bar feed, CAD design, CAM programming and reverse engineering. To ensure product quality, Fisher Barton performs CMM, infrared, inline, laser, magnetic particle, on-stream, part sorting, penetrant, PMI, robotic, ultrasonic, visual and third party inspection. Secondary services such as assembly, bending, pressing, welding, plating, passivating, heat treating, centerless grinding, etch and chromating are offered. Fisher Barton is a member of many prestigious societies including American Society of Agricultural and Biological Engineers, Association of Equipment Manufacturers and ASM International.
Prototype, low to high volume production and blanket orders are supported. Fisher Barton is an ISO 9001:2015, green and black belt Six Sigma certified company that also follows lean manufacturing principles as well as Kaizen/5S methodology. Lead times are quoted on a job by job basis. Emergency and rush services are available. Our clients come from various industries including agriculture, construction, energy, food processing, medical, mining, recycling, roofing and transportation. To know more about our world-class CNC machining services for OEM parts, contact us today. -
Coating Services
Fisher Barton offers extensive coating and welding services that are used to enhance the surface properties of many different components. Our coatings, claddings, and welds provide a diverse range of surface properties to greatly improve a component’s performance. Surface properties such as wear resistance, electrical insolation, electrical conductivity, thermal barriers, corrosion protection, and many others can be engineered specifically to substantially improve a parts performance. Fisher Barton’s materials engineering expertise is used to develop application specific coatings and welds for a wide variety of industries and applications.
The surface engineering processes that Fisher Barton has extensive expertise include many thermal spray processes such as conventional flame spray, high velocity oxy-fuel, (HVOF), plasma spray, and electric arc. Other processes that produce welds and claddings include, plasma transferred arc, (PTA), laser cladding, and other weld overlay techniques. Our materials engineers use these processes with almost an unlimited number of materials including many ceramics, metals, carbides and cermets, (ceramic and metals composites) to produce component and environmental specific surfaces.
Just like the diverse number of surfaces Fisher Barton engineers create, the industries the surfaces are used in are also highly diverse. These industries include, medical devices, food processing, agriculture equipment, lawn and garden, automotive, energy, defense, marine, and many others.
Coatings can also be applied to a wide variety of materials. Coatings can be deposited on almost all metals including, steel, stainless steel, brasses, bronzes, titanium, aluminum, magnesium, tungsten, and many others. Coatings can also be applied to many polymers, carbon fiber composites, graphite, and other specialized materials. -
Fabrication Services
At Fisher Barton, we offer fabrication services for offshore, small, large and heavy requirements. Our fabrication methods include bending, CNC machining, cutting, die cast, forming, pressing, sawing, stamping, laser microfabricating and welding. As a full-service manufacturing facility, Fisher Barton works with many materials such as brass, bronze, carbon steel, high temperature alloy, steel plate, steel, heat resistant steels and metals.
Our top-of-the-line equipment supports various parts that are 10 mm to 5 ft. long, 1 to 2 in. thick and up to 3 ft. wide. Raw materials are utilized in coil, sheet, bar stock, tubing and plate forms. Additional services such as assembly, packaging, outsource plating and painting are available. Prototype, low to high volume production and blanket orders are supported. Fisher Barton is ISO 9001:2015, Kaizen/5S, yellow, green and black belt Six Sigma certified. Our efficiency allows us to provide lights out and lean manufacturing.
Lead times are 12 to 24 days and quoted on a job by job basis. Emergency and rush services are available. Fisher Barton is a member of American Society of Agricultural and Biological Engineers, Association of Equipment Manufacturers and ASM International. Our clients come from various industries including energy, agriculture, construction, food processing, medical, mining, recycling, roofing and transportation. To know more about our world-class fabrication services, contact us today. -
Heat Treating Services
At Fisher Barton, heat treating services are used to enhance the surface properties of many different components. Our engineers are adept at stress relieving methods that meet ASME, AWS and General Electrical standards. Age, case, flame, rim toughening, still air, oil, normalizing, high speed induction, water bath, vacuum and ferric nitro-carburizing hardening methods are available. At Fisher Barton's state-of-the-art facility, our engineers utilize full, intercritical, isothermal, recovery, recrystallization, solution, spheroidize, subcritical and intermediate annealing methods. Our workforce excels at austempering, forced air, martempering, oil, selective, still air, time-controlled and water quenching methods.
Materials we work with include aluminum, beryllium copper, stainless steel, titanium, steel, tool steel, nickel cobalt alloys and metal powders. Our additional heat treating methods are cryogenic, fluidized bed, laser, hydrogen atmosphere, rapid infrared and vacuum. Additional services such as fabrication, grinding, polishing, straightening, hardness testing, process development, bead and sand blasting are offered. Fisher Barton is a member of American Society of Agricultural and Biological Engineers, Association of Equipment Manufacturers and ASM International.
Our efficiency allows us to provide lights out and lean manufacturing. Prototype, low to high volume production and blanket orders are supported. Fisher Barton is ISO 9001:2015, Kaizen/5S, yellow, green and black belt Six Sigma certified. Our clients come from various industries including agriculture, construction, energy, food processing, medical, mining, recycling, roofing and transportation. To know more about our world-class heat treating services, contact us today. -
Metal Testing Services
At Fisher Barton, we offer global and on-site metal testing services specializing in prototypes. Our test applications include automotive component, harness, generator set and transmission testing systems. Fisher Barton offers mechanical testing for machinery, gas turbine engines, engine declaration, general engine and transmission durability. Our analytical capabilities include testing for chemical, coating, metallurgical, microbiological, mixed flowing gases, polymers, tin whisker, toxicology, physical and thermal properties. Fisher Barton has extensive expertise in utilizing test control, embedded application and can interface software.
Our services for engineering and integration for manufacturing systems include computer based product design, ECM, intelligent device integration, data acquisition and control. At Fisher Barton's state-of-the-art facility, our engineers utilize cryogenic, destructive, hydrostatic, infrared, magnetic, ultraviolet, NDT, NVH, EMC, EMI/RFI, ESD, HAHST, HALT, HASS, HCF and HIRF test methods. Our experts perform tests for abrasion, corrosion, durability, friction, fluid integrity, reliability, structural, performance, strain, stress analysis, wear, surface finish and tension properties. Additional services such as consulting, diagnostics, research, retesting and preventative maintenance are also offered.
Our manufacturing facilities are fully equipped with latest technology to provide lights out and lean manufacturing. Fisher Barton is a member of American Society of Agricultural and Biological Engineers, Association of Equipment Manufacturers and ASM International. Prototype, low to high volume production and blanket orders are supported. Fisher Barton is ISO 9001:2015, Kaizen/5S, yellow, green and black belt Six Sigma certified. Our clients come from various industries including agriculture, construction, energy, food processing, medical, mining, recycling, roofing and transportation. To know more about our world-class metal testing services, contact us today.