Knife-xpress Catalog
Fisher Barton offers extensive coating and welding services that are used to enhance the surface properties of many different components. Our coatings, claddings, and welds provide a diverse range of surface properties to greatly improve a component’s performance. Surface properties such as wear resistance, electrical insolation, electrical conductivity, thermal barriers, corrosion protection, and many others can be engineered specifically to substantially improve a parts performance. Fisher Barton’s materials engineering expertise is used to develop application specific coatings and welds for a wide variety of industries and applications.
The surface engineering processes that Fisher Barton has extensive expertise include many thermal spray processes such as conventional flame spray, high velocity oxy-fuel, (HVOF), plasma spray, and electric arc. Other processes that produce welds and claddings include, plasma transferred arc, (PTA), laser cladding, and other weld overlay techniques. Our materials engineers use these processes with almost an unlimited number of materials including many ceramics, metals, carbides and cermets, (ceramic and metals composites) to produce component and environmental specific surfaces.
Just like the diverse number of surfaces Fisher Barton engineers create, the industries the surfaces are used in are also highly diverse. These industries include, medical devices, food processing, agriculture equipment, lawn and garden, automotive, energy, defense, marine, and many others.
Coatings can also be applied to a wide variety of materials. Coatings can be deposited on almost all metals including, steel, stainless steel, brasses, bronzes, titanium, aluminum, magnesium, tungsten, and many others. Coatings can also be applied to many polymers, carbon fiber composites, graphite, and other specialized materials.
The surface engineering processes that Fisher Barton has extensive expertise include many thermal spray processes such as conventional flame spray, high velocity oxy-fuel, (HVOF), plasma spray, and electric arc. Other processes that produce welds and claddings include, plasma transferred arc, (PTA), laser cladding, and other weld overlay techniques. Our materials engineers use these processes with almost an unlimited number of materials including many ceramics, metals, carbides and cermets, (ceramic and metals composites) to produce component and environmental specific surfaces.
Just like the diverse number of surfaces Fisher Barton engineers create, the industries the surfaces are used in are also highly diverse. These industries include, medical devices, food processing, agriculture equipment, lawn and garden, automotive, energy, defense, marine, and many others.
Coatings can also be applied to a wide variety of materials. Coatings can be deposited on almost all metals including, steel, stainless steel, brasses, bronzes, titanium, aluminum, magnesium, tungsten, and many others. Coatings can also be applied to many polymers, carbon fiber composites, graphite, and other specialized materials.
Unit of Measure
Specifications
Materials |
N/A Concrete/Cement Elastomer Epoxy Fluoropolymer Glass Hardcoating Hot Melt Inconel Iron Lubricant Micro Zinc Phosphate Molybdenium Neoprene Nickel Organic Parylene Photopolymers Plastic Plastisol Polyimide Polyurea Silicon Thick Film Titanium Titanium Nitride Tungsten Tungsten Carbide Tungsten Disulfide Underwater Urethane Water Based Zinc Zinc Phosphate Zirconium Zirconium Nitride |
Material Applications |
N/A Aluminum Ceramic Fiberglass Film Flexible Circuits Glass Iron Plastic Printed Circuits Stainless Steel Steel Wire |
Coating Characteristics |
N/A Abrasion Resistant Acid and Alkali Resistant Anti-Condensation Anti-Fog Anti-Galling Anti- Microbial Chemical Resistant Conductive Corrosion Resistant Electrostatic Dissipative (ESD) Emissive Electromagnetic Interference (EMI) Fungus Resistant High Purity Hydrophobic Hydrophilic impact Resistant Insulating Mildew Resistant Protective Thermal Barrier Thermal Protection Thermally Conductive Water Repellent Water Resistant Waterproof |
Pre-Coating Preparation |
N/A Coating Removal Degreasing Immersion Washing Spray Washing Thermal Cleaning Ultrasonic Cleaning Grit Blast |
Application Process |
N/A Flame Spray High Velocity Oxygen Fuel (HVOF) High Velocity Air Fuel (HVAF) Immersion Plasma Spray Roll/Coil Coating Thermal Diffusion Wire Arc Spray Cold Spray Spray and Fuse Vacuum Fuse Induction Fuse |
Additional Services Provided |
N/A Consulting Materials Materials Engineering Surface Engineering Development Engineering Inspection Lab Trials Research Testing |
Production Volume |
N/A Prototype Low Volume High Volume Blanket Orders |
Lead Times |
N/A Emergency Services Available Quoted on Job by Job Basis Rush Services Available |
Efficiency |
N/A Yellow Belt Six Sigma Certification Green Belt Six Sigma Certification Black Belt Six Sigma Certification Lights Out Manufacturing Lean Manufacturing Kaizen/5S |
Certifications |
N/A ISO 9001:2015 |
Memberships |
N/A American Society of Agricultural and Biological Engineers Association of Equipment Manufacturers Additional Surveillance Measure (ASM) International Thermal Spray Society (TSS) Outdoor Power Equipment Institute Precision Metalforming Association |
Additional Information
Industry Focus |
N/A Agriculture Construction Converting Corrugated Energy Food Processing Medical Medical Device Oil and Gas Mining Motion Control Recycling Roofing Transportation Turf Care |
File Formats |
N/A AlphaCAM (AMD, ATD) AutoCAD (DWG, DWZ) BMP (Bit Mapped Graphics) Catia (CATDrawing, CATPart) Delcam (DGK, DMT) DXF (Drawing Interchange Format, or Drawing Exchange Format) GIF (Graphics Interchange Format) IGES (Initial Graphics Exchange Specification, ANSI File Format) Inventor (IDW, IPT) IronCAD (ICD, ICS) JPG or JPEG (Joint Photographic Experts Group) MasterCam (MDX, MC8, MC9, SET) PDES (Product Data Exchange using STEP, Standard for the Exchange of Product Model Data. A standard format for exchanging data between advanced CAD and CAM programs.) PDF (Portable Document Format) Pro-E or Pro/Engineer (DRW, PRT, XPR) SAT (3D ACIS Model File) SolidEdge (DFT) SolidWorks (SLDPRT, SLDDRW, SLDDRT) STEP (Standard for the Exchange of Product Model Data) SurfCam (DSN) TIFF (Tagged Image File Format) TurboCAD (TCW, TCX) Unigraphics (PRT) |
