Knife-xpress Catalog
Clear
Filter
Original Equipment Manufacturer (OEM) Part Number
Inside Diameter (ID) (in)
Outside Diameter (OD) (in)
Machine Brand
Item # |
Item Name |
Inside Diameter (ID) |
Outside Diameter (OD) |
Thickness |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| V157 | N/A 28 Millimeter (mm) Textile Rotary Slitter | Inside Diameter (ID) N/A 0.198 in | Outside Diameter (OD) N/A 1.1 in | Thickness N/A 0.012 in | QUOTE |
Add To Cart
Request Quote |
| V363 | N/A 60 Millimeter (mm) Textile Rotary Slitter | Inside Diameter (ID) N/A 0.315 in | Outside Diameter (OD) N/A 2.35 in | Thickness N/A 0.012 in | QUOTE |
Add To Cart
Request Quote |
| V380 | N/A Gerber® 45 Millimeter (mm) Textile Rotary Slitter | Inside Diameter (ID) N/A 0.329 in | Outside Diameter (OD) N/A 1.76 in | Thickness N/A 0.012 in | QUOTE |
Add To Cart
Request Quote |
| V91 | N/A Fiskars® 45 Millimeter (mm) Textile Rotary Slitter | Inside Diameter (ID) N/A 0.315 in | Outside Diameter (OD) N/A 1.76 in | Thickness N/A 0.012 in | QUOTE |
Add To Cart
Request Quote |