Fisher Barton
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Unit of Measure
1
Item # |
Item Name |
Inside Diameter (ID) |
Outside Diameter (OD) |
Thickness |
List Price |
|---|---|---|---|---|---|
| V157 | N/A 28 Millimeter (mm) Textile Rotary Slitter | N/A 0.198 in | N/A 1.1 in | N/A 0.012 in | QUOTE |
| V363 | N/A 60 Millimeter (mm) Textile Rotary Slitter | N/A 0.315 in | N/A 2.35 in | N/A 0.012 in | QUOTE |
| V380 | N/A GerberĀ® 45 Millimeter (mm) Textile Rotary Slitter | N/A 0.329 in | N/A 1.76 in | N/A 0.012 in | QUOTE |
| V91 | N/A FiskarsĀ® 45 Millimeter (mm) Textile Rotary Slitter | N/A 0.315 in | N/A 1.76 in | N/A 0.012 in | QUOTE |
Unit of Measure
1