Knife-xpress Catalog
Clear
Filter
Original Equipment Manufacturer (OEM) Part Number
Inside Diameter (ID) (in)
Outside Diameter (OD) (in)
Thickness (in)
Machine Brand
Item # |
Item Name |
Inside Diameter (ID) |
Outside Diameter (OD) |
Thickness |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| V30016-12-AC | N/A Single Beveled Dish Blade with Keyway 30 Degree | Inside Diameter (ID) N/A 3.19 in | Outside Diameter (OD) N/A 3.94 in | Thickness N/A 0.047 in | QUOTE |
Add To Cart
Request Quote |
| V30020-12-BC | N/A Double Beveled Dish Blade with Keyway 70/30 Degree | Inside Diameter (ID) N/A 3.19 in | Outside Diameter (OD) N/A 4.19 in | Thickness N/A 0.047 in | QUOTE |
Add To Cart
Request Quote |
| V30043-25-BX | N/A Class II Dish Blade | Inside Diameter (ID) N/A 3.15 in | Outside Diameter (OD) N/A 5.91 in | Thickness N/A 0.098 in | QUOTE |
Add To Cart
Request Quote |
| V30405-12-AGC | N/A Single Beveled Dish Blade with Bayonette Bore 30 Degree | Inside Diameter (ID) N/A 1.58 in | Outside Diameter (OD) N/A 2.53 in | Thickness N/A 0.047 in | QUOTE |
Add To Cart
Request Quote |