Fisher Barton
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Unit of Measure
1
Item # |
Item Name |
Inside Diameter (ID) |
Outside Diameter (OD) |
Thickness |
List Price |
|---|---|---|---|---|---|
| V30016-12-AC | N/A Single Beveled Dish Blade with Keyway 30 Degree | N/A 3.19 in | N/A 3.94 in | N/A 0.047 in | QUOTE |
| V30020-12-BC | N/A Double Beveled Dish Blade with Keyway 70/30 Degree | N/A 3.19 in | N/A 4.19 in | N/A 0.047 in | QUOTE |
| V30043-25-BX | N/A Class II Dish Blade | N/A 3.15 in | N/A 5.91 in | N/A 0.098 in | QUOTE |
| V30405-12-AGC | N/A Single Beveled Dish Blade with Bayonette Bore 30 Degree | N/A 1.58 in | N/A 2.53 in | N/A 0.047 in | QUOTE |
Unit of Measure
1