
Fisher Barton
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
At Fisher Barton, we offer fabrication services for offshore, small, large and heavy requirements. Our fabrication methods include bending, CNC machining, cutting, die cast, forming, pressing, sawing, stamping, laser microfabricating and welding. As a full-service manufacturing facility, Fisher Barton works with many materials such as brass, bronze, carbon steel, high temperature alloy, steel plate, steel, heat resistant steels and metals.
Our top-of-the-line equipment supports various parts that are 10 mm to 5 ft. long, 1 to 2 in. thick and up to 3 ft. wide. Raw materials are utilized in coil, sheet, bar stock, tubing and plate forms. Additional services such as assembly, packaging, outsource plating and painting are available. Prototype, low to high volume production and blanket orders are supported. Fisher Barton is ISO 9001:2015, Kaizen/5S, yellow, green and black belt Six Sigma certified. Our efficiency allows us to provide lights out and lean manufacturing.
Lead times are 12 to 24 days and quoted on a job by job basis. Emergency and rush services are available. Fisher Barton is a member of American Society of Agricultural and Biological Engineers, Association of Equipment Manufacturers and ASM International. Our clients come from various industries including energy, agriculture, construction, food processing, medical, mining, recycling, roofing and transportation. To know more about our world-class fabrication services, contact us today.
Our top-of-the-line equipment supports various parts that are 10 mm to 5 ft. long, 1 to 2 in. thick and up to 3 ft. wide. Raw materials are utilized in coil, sheet, bar stock, tubing and plate forms. Additional services such as assembly, packaging, outsource plating and painting are available. Prototype, low to high volume production and blanket orders are supported. Fisher Barton is ISO 9001:2015, Kaizen/5S, yellow, green and black belt Six Sigma certified. Our efficiency allows us to provide lights out and lean manufacturing.
Lead times are 12 to 24 days and quoted on a job by job basis. Emergency and rush services are available. Fisher Barton is a member of American Society of Agricultural and Biological Engineers, Association of Equipment Manufacturers and ASM International. Our clients come from various industries including energy, agriculture, construction, food processing, medical, mining, recycling, roofing and transportation. To know more about our world-class fabrication services, contact us today.
Unit of Measure
Specifications
General Capabilities |
N/A Small Components Large Components Heavy Components Offshore |
Fabrication Method |
N/A Bending Computer Numerical Control (CNC) Machining Cut-Off Cutting Die Cast Forming Laser Microfabricating Laser Welding Machining Pressed Sawing Stamping Welding |
Materials |
N/A Alloy Brass Bronze Carbon Steel Heat Resistant Metals Heat Resistant Steels High Temperature Alloy Steel Steel Plate |
Raw Material Forms |
N/A Coil Sheet Bar Stock Tubing Plate |
Part Sizes |
N/A Part sizes and application areas vary greatly depending on the application. |
Minimum Part Length |
N/A 10 mm |
Maximum Part Length |
N/A Over 5 ft |
Maximum Part Width |
N/A 3 ft |
Maximum Part Thickness |
N/A 1 to 2 in |
Additional Services Provided |
N/A Assembly Packaging Outsource Painting Outsource Plating |
Minimum Production Volume |
N/A Product Dependent |
Maximum Production Volume |
N/A None |
Production Volume |
N/A Prototype Low Volume High Volume Blanket Orders |
Minimum Lead Times |
N/A 12 days |
Maximum Lead Times |
N/A 24 days |
Lead Times |
N/A Emergency Services Available Quoted on Job by Job Basis Rush Services Available |
Efficiency |
N/A Yellow Belt Six Sigma Certification Green Belt Six Sigma Certification Black Belt Six Sigma Certification Lights Out Manufacturing Lean Manufacturing Kaizen/5S |
Certifications |
N/A ISO 9001:2015 |
Memberships |
N/A American Society of Agricultural and Biological Engineers Association of Equipment Manufacturers Additional Surveillance Measure (ASM) International Outdoor Power Equipment Institute Precision Metalforming Association Thermal Spray Society |
Additional Information
Industry Focus |
N/A Agriculture Construction Converting Corrugated Energy Food Processing Medical Mining Motion Control Recycling Roofing Transportation Turf Care |
File Formats |
N/A AlphaCAM (AMD, ATD) AutoCAD (DWG, DWZ) BMP(Bit Mapped Graphics) Catia (CATDrawing, CATPart) Delcam (DGK, DMT) DXF (Drawing Interchange Format, or Drawing Exchange Format) GIF (Graphics Interchange Format) IGES (Initial Graphics Exchange Specification, ANSI File Format) Inventor (IDW, IPT) IronCAD (ICD, ICS) JPG or JPEG (Joint Photographic Experts Group) MasterCam (MDX, MC8, MC9, SET) PDES (Product Data Exchange using STEP, Standard for the Exchange of Product Model Data. A standard format for exchanging data between advanced CAD and CAM programs.) PDF (Portable Document Format) Pro-E or Pro/Engineer (DRW, PRT, XPR) SAT (3D ACIS Model File) SolidEdge (DFT) SolidWorks (SLDPRT, SLDDRW, SLDDRT) STEP (Standard for the Exchange of Product Model Data) SurfCam (DSN) TIFF (Tagged Image File Format) TurboCAD (TCW, TCX) Unigraphics (PRT) |