
Fisher Barton
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
At Fisher Barton, we offer 3 and 4-axis CNC machining services for OEM parts with live tooling. Our workforce excels at milling, turning, drilling, boring, threading, tapping, knurling, gear hobbing, broaching, countersinking, parting/cutting, and facing machining processes. Fisher Barton is well-equipped with mills, welders, multi-spindle, three-jaw and four-jaw chucks, engine, turret, large swing, and CNC lathe machines. Our top-of-the-line equipment supports parts that are 10 mm to 5 ft. long, 1 to 2 in. thick and up to 3 ft. wide.
As a full-service manufacturing facility, Fisher Barton works with many materials such as alloy steels, brass, bronze alloys, carbide, carbon steel and iron. Our equipment capabilities include CNC control, bar feed, CAD design, CAM programming and reverse engineering. To ensure product quality, Fisher Barton performs CMM, infrared, inline, laser, magnetic particle, on-stream, part sorting, penetrant, PMI, robotic, ultrasonic, visual and third party inspection. Secondary services such as assembly, bending, pressing, welding, plating, passivating, heat treating, centerless grinding, etch and chromating are offered. Fisher Barton is a member of many prestigious societies including American Society of Agricultural and Biological Engineers, Association of Equipment Manufacturers and ASM International.
Prototype, low to high volume production and blanket orders are supported. Fisher Barton is an ISO 9001:2015, green and black belt Six Sigma certified company that also follows lean manufacturing principles as well as Kaizen/5S methodology. Lead times are quoted on a job by job basis. Emergency and rush services are available. Our clients come from various industries including agriculture, construction, energy, food processing, medical, mining, recycling, roofing and transportation. To know more about our world-class CNC machining services for OEM parts, contact us today.
As a full-service manufacturing facility, Fisher Barton works with many materials such as alloy steels, brass, bronze alloys, carbide, carbon steel and iron. Our equipment capabilities include CNC control, bar feed, CAD design, CAM programming and reverse engineering. To ensure product quality, Fisher Barton performs CMM, infrared, inline, laser, magnetic particle, on-stream, part sorting, penetrant, PMI, robotic, ultrasonic, visual and third party inspection. Secondary services such as assembly, bending, pressing, welding, plating, passivating, heat treating, centerless grinding, etch and chromating are offered. Fisher Barton is a member of many prestigious societies including American Society of Agricultural and Biological Engineers, Association of Equipment Manufacturers and ASM International.
Prototype, low to high volume production and blanket orders are supported. Fisher Barton is an ISO 9001:2015, green and black belt Six Sigma certified company that also follows lean manufacturing principles as well as Kaizen/5S methodology. Lead times are quoted on a job by job basis. Emergency and rush services are available. Our clients come from various industries including agriculture, construction, energy, food processing, medical, mining, recycling, roofing and transportation. To know more about our world-class CNC machining services for OEM parts, contact us today.
Unit of Measure
Specifications
Machining Processes |
N/A Milling Turning Drilling Boring Threading Tapping Thread Milling Internal Forming Knurling Gear Hobbing Broaching Counterboring Countersinking Pocketing Profiling Reaming Spline Parting/Cutting Facing |
Equipment Types |
N/A Engine Lathe Turret Lathe Computer Numerical Control (CNC) Lathe Multi-Spindle Mills Welders |
Equipment Capabilities |
N/A Computer Numerical Control (CNC) Capabilities Large Swing Lathe Bar Feed Computer-Aided Design (CAD) Services Computer-Aided Manufacture (CAM) Programming Services Reverse Engineering |
Machinery Axis |
N/A 3 4 Live Tooling |
Fixturing |
N/A Three-Jaw Chuck Four-Jaw Chuck Pallets In-House Fixturing & Tooling |
Part Sizes |
N/A Part sizes and application areas vary greatly depending on the application. |
Minimum Part Length |
N/A 10 mm |
Maximum Part Length |
N/A Over 5 ft |
Maximum Part Width |
N/A 3 ft |
Maximum Part Thickness |
N/A 1 to 2 in |
Inspection |
N/A Coordinate-Measuring Machine (CMM) Gages Infrared Inline Laser Magnetic Magnetic Particle On-Stream Parts Sorting Penetrant Purchasing Managers' Index (PMI) Robotic Ultrasonic Video Visual Third Party |
Materials |
N/A Alloy Steels Brass Bronze Alloys Carbide Carbon Steel Iron |
Secondary Services Offered |
N/A Assembly Bending Pressing Welding Plating Passivating Etch and Chromating Heat Treating Centerless Grinding |
Production Volume |
N/A Prototype Low Volume High Volume Blanket Orders |
Lead Times |
N/A Emergency Services Available Quoted on Job by Job Basis Rush Services Available |
Efficiency |
N/A Green Belt Six Sigma Certification Black Belt Six Sigma Certification Lean Manufacturing Kaizen/5S |
Certifications |
N/A ISO 9001:2015 |
Memberships |
N/A American Society of Agricultural and Biological Engineers Association of Equipment Manufacturers Additional Surveillance Measure (ASM) International Outdoor Power Equipment Institute Precision Metalforming Association Thermal Spray Society |
Additional Information
Industry Focus |
N/A Agriculture Construction Converting Corrugated Energy Food Processing Medical Mining Motion Control Recycling Roofing Transportation Turf Care |
File Formats |
N/A AlphaCAM (AMD, ATD) AutoCAD (DWG, DWZ) BMP (Bit Mapped Graphics) Catia (CATDrawing, CATPart) Delcam (DGK, DMT) DXF (Drawing Interchange Format, or Drawing Exchange Format) GIF (Graphics Interchange Format) IGES (Initial Graphics Exchange Specification, ANSI File Format) Inventor (IDW, IPT) IronCAD (ICD, ICS) JPG or JPEG (Joint Photographic Experts Group) MasterCam (MDX, MC8, MC9, SET) PDES (Product Data Exchange using STEP, Standard for the Exchange of Product Model Data. A standard format for exchanging data between advanced CAD and CAM programs.) PDF (Portable Document Format) Pro-E or Pro/Engineer (DRW, PRT, XPR) SAT (3D ACIS Model File) SolidEdge (DFT) SolidWorks (SLDPRT, SLDDRW, SLDDRT) STEP (Standard for the Exchange of Product Model Data) SurfCam (DSN) TIFF (Tagged Image File Format) TurboCAD (TCW, TCX) Unigraphics (PRT) |