Knife-xpress Catalog
Item # |
Item Name |
Length |
Height |
Thickness |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| M35522-S | N/A 10 Inch (in) Length Serrated Male Slotter with Tip | Length N/A 10 in | Height N/A 2.094 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M35571-S | N/A 12 Inch (in) Serrated Dino Tipped Male Slotter | Length N/A 10.719 in | Height N/A 2.094 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M3927-S | N/A 6.625 Inch (in) Length Elongated Hole Serrated Male Slotter | Length N/A 6.625 in | Height N/A 1.966 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M3937-S | N/A 6.625 Inch (in) Length Elongated Hole Serrated Male Slotter | Length N/A 6.625 in | Height N/A 1.966 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M5408-S | N/A 8 Inch (in) Serrated Male Slotter with Tip | Length N/A 8 in | Height N/A 1.75 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M5410-S | N/A 10 Inch (in) Serrated Male Slotter with Tip | Length N/A 9.625 in | Height N/A 1.75 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M5413-S | N/A 10 Inch (in) Extended Slot and Beveled Serrated Male Slotter with No Tip | Length N/A 9.625 in | Height N/A 1.75 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M5420-S | N/A 10 Inch (in) Extended Slot and Beveled Serrated Male Slotter with Tip | Length N/A 9.625 in | Height N/A 1.75 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M5460-S | N/A S&S 10 Inch (in) Serrated Male Slotter with No Tip | Length N/A 9.625 in | Height N/A 1.75 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M56512-S | N/A S&S 12 Inch (in) Serrated Male Slotter with Tip | Length N/A 12 in | Height N/A 1.75 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M56513-S | N/A S&S 12 Inch (in) Serrated Male Slotter with No Tip | Length N/A 12 in | Height N/A 1.75 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M56518-S | N/A 12 Inch (in) Extended Slots and Bevel Serrated Male Slotter with No Tip | Length N/A 12 in | Height N/A 1.75 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M56519-S | N/A 12 Inch (in) Extended Slots and Bevel Serrated Male Slotter with Tip | Length N/A 12 in | Height N/A 1.75 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M5653-S | N/A S&S 3 Inch (in) Serrated Male Slotter with Tip | Length N/A 3 in | Height N/A 1.75 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M5656-S | N/A S&S 6 Inch (in) Serrated Male Slotter with Tip | Length N/A 6 in | Height N/A 1.75 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M5659-S | N/A 9 Inch (in) Serrated Male Slotter with Tip | Length N/A 9 in | Height N/A 1.75 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M5663-S | N/A S&S 3 Inch (in) Serrated Male Slotter with No Tip | Length N/A 3 in | Height N/A 1.75 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M5666-S | N/A S&S 6 Inch (in) Serrated Male Slotter with No Tip | Length N/A 6 in | Height N/A 1.75 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M5699-S | N/A 9 Inch (in) Serrated Male Slotter with No Tip | Length N/A 9 in | Height N/A 1.75 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M721019-S | N/A 7.770 Inch (in) Length Elongated Hole Lead Knife Serrated Male Slotter | Length N/A 7.77 in | Height N/A 2.122 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M721020-S | N/A 7.660 Inch (in) Length Elongated Hole Trail Knife Radius Behind Tip Serrated Male Slotter | Length N/A 7.66 in | Height N/A 2.122 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M721021-S | N/A 7.890 Inch (in) Length Elongated Hole Serrated Male Slotter | Length N/A 7.89 in | Height N/A 1.673 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M721067-S | N/A 5.450 Inch (in) Length Elongated Hole Trail Knife Radius Behind Tip Serrated Male Slotter | Length N/A 5.45 in | Height N/A 2.122 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M721069-S | N/A Elongated Hole Lead Knife Serrated Male Slotter for 9.120 Inch (in) Length | Length N/A 9.12 in | Height N/A 1.89 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |
| M721071-S | N/A 4.950 Inch (in) Length Elongated Hole Lead Knife Serrated Male Slotter | Length N/A 4.95 in | Height N/A 2.122 in | Thickness N/A 0.374 in | QUOTE |
Add To Cart
Request Quote |