Knife-xpress Catalog
Clear
Filter
Width (in)
Diameter (in)
Inside Diameter (ID) (in)
Outside Diameter (OD) (in)
Compatible Machine Model
Item # |
Item Name |
Width |
Inside Diameter (ID) |
Outside Diameter (OD) |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| ZU0281E-BLK | N/A No Crush Wheel for Counter Ejector | Width N/A | Inside Diameter (ID) N/A 0.236 in | Outside Diameter (OD) N/A 1.929 in | QUOTE |
Add To Cart
Request Quote |
| ZU13648 | N/A 2.599 Inch (in) Outside Diameter No Crush Wheel | Width N/A 1.968 in | Inside Diameter (ID) N/A | Outside Diameter (OD) N/A | QUOTE |
Add To Cart
Request Quote |
| ZU3069946 | N/A 2 Inch (in) Width No Crush Wheel with Nylon Hub | Width N/A 2 in | Inside Diameter (ID) N/A | Outside Diameter (OD) N/A | QUOTE |
Add To Cart
Request Quote |
| ZU3222610 | N/A 6.5 Inch (in) Outside Diameter No Crush Wheel | Width N/A 2 in | Inside Diameter (ID) N/A 2.6 in | Outside Diameter (OD) N/A 6.5 in | QUOTE |
Add To Cart
Request Quote |
| ZU3222918 | N/A 13.25 Inch (in) Outside Diameter No Crush Wheel | Width N/A 2.75 in | Inside Diameter (ID) N/A 8.543 in | Outside Diameter (OD) N/A 13.25 in | QUOTE |
Add To Cart
Request Quote |
| ZU3222919 | N/A 2.75 Inch (in) Width No Crush Wheel with Nylon Hub | Width N/A 2.75 in | Inside Diameter (ID) N/A 8.677 in | Outside Diameter (OD) N/A 13.25 in | QUOTE |
Add To Cart
Request Quote |