Langston® Model Upper Slitter Trim Knife
Unit of Measure
1 

Item #

Item Name

Diameter

Thickness

Compatible Machine Model

List Price

G1018 N/A LangstonĀ® Model Upper Slitter Trim Knife N/A 9.001 in N/A 0.375 in N/A 36/37" QUOTE
G1154 N/A 13.251 Inch (in) Outside Diameter Upper Slitter Trim knife N/A 13.251 in N/A 0.375 in N/A 50" QUOTE
G1526 N/A 0.313 Inch (in) Thickness Slitter Blade N/A 6.626 in N/A 0.313 in N/A Triplex QUOTE
G1532 N/A 8.938 Inch (in) Outside Diameter Trim Knife N/A 6.626 in N/A 0.313 in N/A Triplex QUOTE
G1569 N/A 9.250 Inch (in) Outside Diameter Swift Trim Knife N/A 6.501 in N/A 0.375 in N/A Triplex QUOTE
G1817 N/A Mitsubishi Model Upper Slitter Trim Knife N/A 9.056 in N/A 0.276 in N/A Evol 84 QUOTE
G1821 N/A Lower Slitter Trim Knife N/A 7.875 in N/A 0.394 in N/A Evol 84 QUOTE
G30 N/A Slitter Blade with 7.250 Bolt Circle N/A 6.626 in N/A 0.313 in N/A Triplex QUOTE
G456 N/A S&S Model Upper Slitter Trim Knife N/A 10.251 in N/A 0.25 in N/A 701 ZLG/ZLM QUOTE
G555 N/A 9 Inch (in) Outside Diameter Trim Knife N/A 6.626 in N/A 0.313 in N/A Triplex QUOTE
G564 N/A 13.002 Inch (in) Diameter Trim Knife N/A 13.002 in N/A 0.438 in N/A 50" QUOTE
G63 N/A 0.312 Inch (in) Thickness Slitter Blade N/A 6.626 in N/A 0.312 in N/A Triplex QUOTE
G67 N/A 8.210 Inch (in) Outside Diameter Trim Knife N/A 6.001 in N/A 0.375 in N/A 35" Koppers Greenwood LangstonĀ® 36/37" QUOTE
G74 N/A 6.375 Inch (in) Outside Diameter Trim Knife N/A 4.001 in N/A 0.25 in N/A 24" Partition QUOTE
G75 N/A 8.438 Inch (in) Outside Diameter Trim Knife N/A 5.376 in N/A 0.313 in N/A 24" Partition QUOTE
G873 N/A 11.251 Inch (in) Outside Diameter Lower Slitter Trim Knife N/A 11.251 in N/A 0.5 in N/A 50" QUOTE
G884 N/A 7.876 Inch (in) Outside Diameter Lower Slitter Trim Knife N/A 7.876 in N/A 0.375 in N/A 36/37" QUOTE
G931 N/A 6.251 Inch (in) Outside Diameter Lower Slitter Trim Knife N/A 6.251 in N/A 0.313 in N/A 701 ZLG/ZLM QUOTE
G953 N/A 9.0025 Inch (in) Outside Diameter Lower Slitter Trim Knife N/A 9.0025 in N/A 0.375 in N/A 37" 50" QUOTE
G954 N/A Ward Model Upper Slitter Trim Knife N/A 9.001 in N/A 0.375 in N/A 37" 50" QUOTE
G1742 N/A 13.642 Inch (in) Outside Diameter Upper Trim Knife N/A N/A 0.276 in N/A QUOTE
Unit of Measure
1