Steel Stripper for 3/8 Inch (in) Slot (4110543_8)
Unit of Measure
1 

Item #

Item Name

Original Equipment Manufacturer (OEM) Part Number

Thickness

Compatible Machine Model

List Price

4110543_8 N/A Steel Stripper for 3/8 Inch (in) Slot N/A 411054 N/A 0.375 in N/A 24/26" 36/37" 50" QUOTE
4110553_8 N/A Steel Stripper for 3/8 Inch (in) Slot N/A 411055 N/A 0.375 in N/A 24/26" 36/37" 50" QUOTE
4159773_8 N/A Steel Stripper for 3/8 Inch (in) Slot N/A 415977 N/A 0.375 in N/A 36/37" QUOTE
Unit of Measure
1