8 Inch (in) Length and 0.373 Inch (in) Thickness Serrated Male Slotter Knife
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Length

Height

Thickness

List Price

M7551-S N/A 11.380 Inch (in) Length Serrated Male Slotter N/A 11.38 in N/A 2.875 in N/A 0.374 in QUOTE
M7561-S N/A 11.210 Inch (in) Length Thru Hole Serrated Male Slotter N/A 11.21 in N/A 2.875 in N/A 0.374 in QUOTE
M7580-S N/A 10 Inch (in) Length Thru Hole Bevel Serrated Male Slotter N/A 10 in N/A 2.875 in N/A 0.374 in QUOTE
M7590-S N/A 9.850 Inch (in) Length Thru Hole Bevel Serrated Male Slotter N/A 9.85 in N/A 2.875 in N/A 0.374 in QUOTE
M7829-S N/A 1.350 Inch (in) Length Thru Hole Serrated Male Slotter N/A 1.35 in N/A 1.906 in N/A 0.374 in QUOTE
M7831-S N/A 1.4 Inch (in) Length Thru Hole Serrated Male Slotter N/A 1.4 in N/A 1.906 in N/A 0.374 in QUOTE
M7832-S N/A 3 Inch (in) Serrated Male Slotter with Tip for 37 Inch (in) Model N/A 2.75 in N/A 1.906 in N/A 0.374 in QUOTE
M7835-S N/A 5 Inch (in) Serrated Male Slotter with Tip for 37 Inch (in) Model N/A 5.37 in N/A 1.906 in N/A 0.374 in QUOTE
M7836-S N/A 5 Inch (in) Bevel Serrated Male Slotter with Tip N/A 5.37 in N/A 1.906 in N/A 0.374 in QUOTE
M7837-S N/A 8 Inch (in) Serrated Male Slotter with Tip N/A 7.75 in N/A 1.906 in N/A 0.374 in QUOTE
M7840-S N/A 10 Inch (in) Serrated Male Slotter with Tip for 37 Inch (in) Model N/A 9.8 in N/A 1.906 in N/A 0.374 in QUOTE
M7842-S N/A 3 Inch (in) Serrated Male Slotter with No Tip for 37 Inch (in) Model N/A 2.69 in N/A 1.906 in N/A 0.374 in QUOTE
M7844-S N/A 4 Inch (in) Length Thru Hole Bevel Serrated Male Slotter N/A 4 in N/A 1.906 in N/A 0.374 in QUOTE
M7845-S N/A 5 Inch (in) Serrated Male Slotter with No Tip 37 Inch (in) Model N/A 5.26 in N/A 1.906 in N/A 0.374 in QUOTE
M7846-S N/A 5 Inch (in) Serrated Male Slotter with No Tip and Bevel N/A 5.26 in N/A 1.906 in N/A 0.374 in QUOTE
M7847-S N/A Ward Model 8 Inch (in) Serrated Male Slotter with No Tip N/A 7.6 in N/A 1.906 in N/A 0.374 in QUOTE
M7850-S N/A 10 Inch (in) Serrated Male Slotter with No Tip for 37 Inch (in) Model N/A 9.61 in N/A 1.906 in N/A 0.374 in QUOTE
M7852-S N/A 7.750 Inch (in) Length Thru Hole Bevel Serrated Male Slotter N/A 7.75 in N/A 1.906 in N/A 0.374 in QUOTE
M7853-S N/A 7.600 Inch (in) Length Thru Hole Bevel Serrated Male Slotter N/A 7.6 in N/A 1.906 in N/A 0.374 in QUOTE
M971134-S N/A 7.030 Inch (in) Length Elongated Hole Trail Knife Serrated Male Slotter N/A 7.03 in N/A 1.772 in N/A 0.375 in QUOTE
M971136-S N/A 7.110 Inch (in) Length Elongated Hole Lead Knife Serrated Male Slotter N/A 7.11 in N/A 1.772 in N/A 0.375 in QUOTE
M971227-S N/A 7.122 Inch (in) Length Elongated Hole Lead Knife Serrated Male Slotter N/A 7.122 in N/A 1.736 in N/A 0.375 in QUOTE
M971228-S N/A 7.060 Inch (in) Length Elongated Hole Trail Knife Serrated Male Slotter N/A 7.06 in N/A 1.736 in N/A 0.375 in QUOTE
M971229-S N/A 4.019 Inch (in) Length Elongated Hole Lead Knife Serrated Male Slotter N/A 4.019 in N/A 1.736 in N/A 0.375 in QUOTE
M971230-S N/A 4.019 Inch (in) Length Trail Knife Serrated Male Slotter N/A 4.019 in N/A 1.736 in N/A 0.375 in QUOTE
Unit of Measure
1 2 3 4 5