Fisher Barton
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Item # |
Item Name |
Length |
Height |
Thickness |
List Price |
|---|---|---|---|---|---|
| M721072-S | N/A 5.810 Inch (in) Length Elongated Hole Lead Knife Radius Behind Tip Serrated Male Slotter | N/A 5.81 in | N/A 1.89 in | N/A 0.374 in | QUOTE |
| M7320-S | N/A 10 Hole and 9 Inch (in) Serrated Male Slotter with Tip and Bevel | N/A 9.38 in | N/A 2.938 in | N/A 0.374 in | QUOTE |
| M7321-S | N/A 10 Hole and 9 Inch (in) Serrated Male Slotter with No Tip and Bevel | N/A 9.3 in | N/A 2.938 in | N/A 0.374 in | QUOTE |
| M7374-S | N/A 4 Hole and 4 Inch (in) Serrated Male Slotter with Tip | N/A 3.86 in | N/A 2.938 in | N/A 0.374 in | QUOTE |
| M7376-S | N/A 6 Hole and 6 Inch (in) Serrated Male Slotter with Tip | N/A 5.75 in | N/A 2.938 in | N/A 0.374 in | QUOTE |
| M7378-S | N/A 8 Hole and 7.5 Inch (in) Serrated Male Slotter with Tip | N/A 7.59 in | N/A 2.938 in | N/A 0.374 in | QUOTE |
| M7379-S | N/A 10 Hole and 9 Inch (in) Serrated Male Slotter with Tip | N/A 9.38 in | N/A 2.938 in | N/A 0.374 in | QUOTE |
| M7383-S | N/A 14 Hole and 12 Inch (in) Serrated Male Slotter with Tip | N/A 12.73 in | N/A 2.938 in | N/A 0.374 in | QUOTE |
| M7384-S | N/A 4 Hole and 4 Inch (in) Serrated Male Slotter with No Tip | N/A 3.82 in | N/A 2.938 in | N/A 0.374 in | QUOTE |
| M7386-S | N/A 6 Hole and 6 Inch (in) Serrated Male Slotter with No Tip | N/A 5.69 in | N/A 2.938 in | N/A 0.374 in | QUOTE |
| M7388-S | N/A 8 Hole and 7.5 Inch (in) Serrated Male Slotter with No Tip | N/A 7.52 in | N/A 2.938 in | N/A 0.374 in | QUOTE |
| M7389-S | N/A 10 Hole and 9 Inch (in) Serrated Male Slotter with No Tip | N/A 9.3 in | N/A 2.938 in | N/A 0.374 in | QUOTE |
| M7393-S | N/A 14 Hole and 12 Inch (in) Serrated Male Slotter with No Tip | N/A 12.62 in | N/A 2.938 in | N/A 0.374 in | QUOTE |
| M7532-S | N/A 1.8 Inch (in) Length Thru Hole Serrated Male Slotter | N/A 1.8 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7533-S | N/A 3 Inch (in) Serrated Male Slotter with Tip for 50 Inch (in) Model | N/A 3.55 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7534-S | N/A 5 Inch (in) Serrated Male Slotter with Tip for 50 Inch (in) Model | N/A 5.26 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7535-S | N/A 7 Inch (in) Serrated Male Slotter with Tip | N/A 6.92 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7536-S | N/A 8.51 Inch (in) Length Thru Hole Serrated Male Slotter | N/A 8.51 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7537-S | N/A 10 Inch (in) Serrated Male Slotter with Tip for 50 Inch (in) Model | N/A 10 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7538-S | N/A 1.750 Inch (in) Length Thru Hole Serrated Male Slotter | N/A 1.75 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7539-S | N/A 3 Inch (in) Serrated Male Slotter with No Tip for 50 Inch (in) Model | N/A 3.48 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7540-S | N/A 5 Inch (in) Serrated Male Slotter with No Tip 50 Inch (in) Model | N/A 5.18 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7541-S | N/A 7 Inch (in) Serrated Male Slotter with No Tip | N/A 6.82 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7542-S | N/A 8.380 Inch (in) Length Thru Hole Serrated Male Slotter | N/A 8.38 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7543-S | N/A 10 Inch (in) Serrated Male Slotter with No Tip for 50 Inch (in) Model | N/A 9.85 in | N/A 2.875 in | N/A 0.374 in | QUOTE |