8 Inch (in) Length and 0.373 Inch (in) Thickness Serrated Male Slotter Knife
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Length

Height

Thickness

List Price

M721072-S N/A 5.810 Inch (in) Length Elongated Hole Lead Knife Radius Behind Tip Serrated Male Slotter N/A 5.81 in N/A 1.89 in N/A 0.374 in QUOTE
M7320-S N/A 10 Hole and 9 Inch (in) Serrated Male Slotter with Tip and Bevel N/A 9.38 in N/A 2.938 in N/A 0.374 in QUOTE
M7321-S N/A 10 Hole and 9 Inch (in) Serrated Male Slotter with No Tip and Bevel N/A 9.3 in N/A 2.938 in N/A 0.374 in QUOTE
M7374-S N/A 4 Hole and 4 Inch (in) Serrated Male Slotter with Tip N/A 3.86 in N/A 2.938 in N/A 0.374 in QUOTE
M7376-S N/A 6 Hole and 6 Inch (in) Serrated Male Slotter with Tip N/A 5.75 in N/A 2.938 in N/A 0.374 in QUOTE
M7378-S N/A 8 Hole and 7.5 Inch (in) Serrated Male Slotter with Tip N/A 7.59 in N/A 2.938 in N/A 0.374 in QUOTE
M7379-S N/A 10 Hole and 9 Inch (in) Serrated Male Slotter with Tip N/A 9.38 in N/A 2.938 in N/A 0.374 in QUOTE
M7383-S N/A 14 Hole and 12 Inch (in) Serrated Male Slotter with Tip N/A 12.73 in N/A 2.938 in N/A 0.374 in QUOTE
M7384-S N/A 4 Hole and 4 Inch (in) Serrated Male Slotter with No Tip N/A 3.82 in N/A 2.938 in N/A 0.374 in QUOTE
M7386-S N/A 6 Hole and 6 Inch (in) Serrated Male Slotter with No Tip N/A 5.69 in N/A 2.938 in N/A 0.374 in QUOTE
M7388-S N/A 8 Hole and 7.5 Inch (in) Serrated Male Slotter with No Tip N/A 7.52 in N/A 2.938 in N/A 0.374 in QUOTE
M7389-S N/A 10 Hole and 9 Inch (in) Serrated Male Slotter with No Tip N/A 9.3 in N/A 2.938 in N/A 0.374 in QUOTE
M7393-S N/A 14 Hole and 12 Inch (in) Serrated Male Slotter with No Tip N/A 12.62 in N/A 2.938 in N/A 0.374 in QUOTE
M7532-S N/A 1.8 Inch (in) Length Thru Hole Serrated Male Slotter N/A 1.8 in N/A 2.875 in N/A 0.374 in QUOTE
M7533-S N/A 3 Inch (in) Serrated Male Slotter with Tip for 50 Inch (in) Model N/A 3.55 in N/A 2.875 in N/A 0.374 in QUOTE
M7534-S N/A 5 Inch (in) Serrated Male Slotter with Tip for 50 Inch (in) Model N/A 5.26 in N/A 2.875 in N/A 0.374 in QUOTE
M7535-S N/A 7 Inch (in) Serrated Male Slotter with Tip N/A 6.92 in N/A 2.875 in N/A 0.374 in QUOTE
M7536-S N/A 8.51 Inch (in) Length Thru Hole Serrated Male Slotter N/A 8.51 in N/A 2.875 in N/A 0.374 in QUOTE
M7537-S N/A 10 Inch (in) Serrated Male Slotter with Tip for 50 Inch (in) Model N/A 10 in N/A 2.875 in N/A 0.374 in QUOTE
M7538-S N/A 1.750 Inch (in) Length Thru Hole Serrated Male Slotter N/A 1.75 in N/A 2.875 in N/A 0.374 in QUOTE
M7539-S N/A 3 Inch (in) Serrated Male Slotter with No Tip for 50 Inch (in) Model N/A 3.48 in N/A 2.875 in N/A 0.374 in QUOTE
M7540-S N/A 5 Inch (in) Serrated Male Slotter with No Tip 50 Inch (in) Model N/A 5.18 in N/A 2.875 in N/A 0.374 in QUOTE
M7541-S N/A 7 Inch (in) Serrated Male Slotter with No Tip N/A 6.82 in N/A 2.875 in N/A 0.374 in QUOTE
M7542-S N/A 8.380 Inch (in) Length Thru Hole Serrated Male Slotter N/A 8.38 in N/A 2.875 in N/A 0.374 in QUOTE
M7543-S N/A 10 Inch (in) Serrated Male Slotter with No Tip for 50 Inch (in) Model N/A 9.85 in N/A 2.875 in N/A 0.374 in QUOTE
Unit of Measure
1 2 3 4 5