8 Inch (in) Length and 0.373 Inch (in) Thickness Serrated Male Slotter Knife
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Length

Height

Thickness

List Price

M35522-S N/A 10 Inch (in) Length Serrated Male Slotter with Tip N/A 10 in N/A 2.094 in N/A 0.374 in QUOTE
M35571-S N/A 12 Inch (in) Serrated Dino Tipped Male Slotter N/A 10.719 in N/A 2.094 in N/A 0.374 in QUOTE
M3927-S N/A 6.625 Inch (in) Length Elongated Hole Serrated Male Slotter N/A 6.625 in N/A 1.966 in N/A 0.374 in QUOTE
M3937-S N/A 6.625 Inch (in) Length Elongated Hole Serrated Male Slotter N/A 6.625 in N/A 1.966 in N/A 0.374 in QUOTE
M5408-S N/A 8 Inch (in) Serrated Male Slotter with Tip N/A 8 in N/A 1.75 in N/A 0.374 in QUOTE
M5410-S N/A 10 Inch (in) Serrated Male Slotter with Tip N/A 9.625 in N/A 1.75 in N/A 0.374 in QUOTE
M5413-S N/A 10 Inch (in) Extended Slot and Beveled Serrated Male Slotter with No Tip N/A 9.625 in N/A 1.75 in N/A 0.374 in QUOTE
M5420-S N/A 10 Inch (in) Extended Slot and Beveled Serrated Male Slotter with Tip N/A 9.625 in N/A 1.75 in N/A 0.374 in QUOTE
M5460-S N/A S&S 10 Inch (in) Serrated Male Slotter with No Tip N/A 9.625 in N/A 1.75 in N/A 0.374 in QUOTE
M56512-S N/A S&S 12 Inch (in) Serrated Male Slotter with Tip N/A 12 in N/A 1.75 in N/A 0.374 in QUOTE
M56513-S N/A S&S 12 Inch (in) Serrated Male Slotter with No Tip N/A 12 in N/A 1.75 in N/A 0.374 in QUOTE
M56518-S N/A 12 Inch (in) Extended Slots and Bevel Serrated Male Slotter with No Tip N/A 12 in N/A 1.75 in N/A 0.374 in QUOTE
M56519-S N/A 12 Inch (in) Extended Slots and Bevel Serrated Male Slotter with Tip N/A 12 in N/A 1.75 in N/A 0.374 in QUOTE
M5653-S N/A S&S 3 Inch (in) Serrated Male Slotter with Tip N/A 3 in N/A 1.75 in N/A 0.374 in QUOTE
M5656-S N/A S&S 6 Inch (in) Serrated Male Slotter with Tip N/A 6 in N/A 1.75 in N/A 0.374 in QUOTE
M5659-S N/A 9 Inch (in) Serrated Male Slotter with Tip N/A 9 in N/A 1.75 in N/A 0.374 in QUOTE
M5663-S N/A S&S 3 Inch (in) Serrated Male Slotter with No Tip N/A 3 in N/A 1.75 in N/A 0.374 in QUOTE
M5666-S N/A S&S 6 Inch (in) Serrated Male Slotter with No Tip N/A 6 in N/A 1.75 in N/A 0.374 in QUOTE
M5699-S N/A 9 Inch (in) Serrated Male Slotter with No Tip N/A 9 in N/A 1.75 in N/A 0.374 in QUOTE
M721019-S N/A 7.770 Inch (in) Length Elongated Hole Lead Knife Serrated Male Slotter N/A 7.77 in N/A 2.122 in N/A 0.374 in QUOTE
M721020-S N/A 7.660 Inch (in) Length Elongated Hole Trail Knife Radius Behind Tip Serrated Male Slotter N/A 7.66 in N/A 2.122 in N/A 0.374 in QUOTE
M721021-S N/A 7.890 Inch (in) Length Elongated Hole Serrated Male Slotter N/A 7.89 in N/A 1.673 in N/A 0.374 in QUOTE
M721067-S N/A 5.450 Inch (in) Length Elongated Hole Trail Knife Radius Behind Tip Serrated Male Slotter N/A 5.45 in N/A 2.122 in N/A 0.374 in QUOTE
M721069-S N/A Elongated Hole Lead Knife Serrated Male Slotter for 9.120 Inch (in) Length N/A 9.12 in N/A 1.89 in N/A 0.374 in QUOTE
M721071-S N/A 4.950 Inch (in) Length Elongated Hole Lead Knife Serrated Male Slotter N/A 4.95 in N/A 2.122 in N/A 0.374 in QUOTE
Unit of Measure
1 2 3 4 5