8 Inch (in) Length and 0.373 Inch (in) Thickness Serrated Male Slotter Knife
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Length

Height

Thickness

List Price

M2231-S N/A 8 Inch (in) Length and 0.373 Inch (in) Thickness Serrated Male Slotter Knife N/A 8 in N/A 2.094 in N/A 0.374 in QUOTE
M231157-S N/A 6 Inch (in) Serrated Male Slotter Knife with No Tip N/A 6 in N/A 2.094 in N/A 0.374 in QUOTE
M2348-S N/A 8 Inch (in) Serrated Male Slotter Knife with No Tip N/A 8 in N/A 2.094 in N/A 0.374 in QUOTE
M2350-S N/A 10 Inch (in) Serrated Male Slotter with No Tip N/A 10 in N/A 2.094 in N/A 0.374 in QUOTE
M23528-S N/A 4 Inch (in) Serrated Male Slotter with Tip N/A 4 in N/A 2.094 in N/A 0.374 in QUOTE
M23582-S N/A Langston® 12 Inch (in) Serrated Male Slotter with Tip N/A 12 in N/A 2.094 in N/A 0.374 in QUOTE
M23591-S N/A Langston® 12 Inch (in) Serrated Male Slotter with No Tip N/A 12 in N/A 2.094 in N/A 0.374 in QUOTE
M2362-S N/A 10 Inch (in) Serrated Male Slotter with Tip N/A 10 in N/A 2.094 in N/A 0.374 in QUOTE
M2371-S N/A 2 Inch (in) Serrated Male Slotter with Tip N/A 2 in N/A 2.094 in N/A 0.374 in QUOTE
M2377-S N/A 6 Inch (in) Serrated Male Slotter with Tip N/A 6 in N/A 2.094 in N/A 0.374 in QUOTE
M2378-S N/A 5 Inch (in) Serrated Male Slotter with Tip N/A 5 in N/A 2.094 in N/A 0.374 in QUOTE
M2398-S N/A 8 Inch (in) Serrated Male Slotter with Tip 50 Inch (in) Model N/A 8 in N/A 2.094 in N/A 0.374 in QUOTE
M3510-S N/A Langston® 3 Inch (in) Serrated Male Slotter with Tip N/A 3 in N/A 2.094 in N/A 0.374 in QUOTE
M3513-S N/A 8 Inch (in) Serrated Male Slotter with No Tip N/A 8 in N/A 2.094 in N/A 0.374 in QUOTE
M3514-S N/A 8 Inch (in) Serrated Male Slotter with Tip 36/37 Inch (in) Model N/A 8 in N/A 2.094 in N/A 0.374 in QUOTE
M3515-S N/A 5 Inch (in) Serrated Male Slotter with Tip N/A 5 in N/A 2.094 in N/A 0.374 in QUOTE
M3534-S N/A Langston® 3 Inch (in) Serrated Male Slotter with No Tip N/A 3 in N/A 2.094 in N/A 0.374 in QUOTE
M3536-S N/A Langston® 6 Inch (in) Serrated Male Slotter with No Tip N/A 6 in N/A 2.094 in N/A 0.374 in QUOTE
M3538-S N/A 2 Inch (in) Serrated Male Slotter with No Tip N/A 2 in N/A 2.094 in N/A 0.374 in QUOTE
M3542-S N/A 2 Inch (in) Serrated Male Slotter with Tip N/A 2 in N/A 2.094 in N/A 0.374 in QUOTE
M3544-S N/A 4 Inch (in) Serrated Male Slotter with Tip N/A 4 in N/A 2.094 in N/A 0.374 in QUOTE
M3546-S N/A Langston® 6 Inch (in) Serrated Male Slotter with Tip N/A 6 in N/A 2.094 in N/A 0.374 in QUOTE
M3550-S N/A Langston® 10 Inch (in) Serrated Male Slotter with No Tip N/A 10 in N/A 2.094 in N/A 0.374 in QUOTE
M35511-S N/A 8 Inch (in) Bevel and Extended Slot Serrated Male with No Tip N/A 8 in N/A 2.094 in N/A 0.374 in QUOTE
M35512-S N/A 8 Inch (in) Bevel and Extended Slot Serrated Male Slotter Knife with Tip N/A 8 in N/A 2.094 in N/A 0.374 in QUOTE
Unit of Measure
1 2 3 4 5