Fisher Barton
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Unit of Measure
1
Item # |
Item Name |
Width |
Inside Diameter (ID) |
Outside Diameter (OD) |
List Price |
|---|---|---|---|---|---|
| ZU0281E-BLK | N/A No Crush Wheel for Counter Ejector | N/A | N/A 0.236 in | N/A 1.929 in | QUOTE |
| ZU13648 | N/A 2.599 Inch (in) Outside Diameter No Crush Wheel | N/A 1.968 in | N/A | N/A | QUOTE |
| ZU3069946 | N/A 2 Inch (in) Width No Crush Wheel with Nylon Hub | N/A 2 in | N/A | N/A | QUOTE |
| ZU3222610 | N/A 6.5 Inch (in) Outside Diameter No Crush Wheel | N/A 2 in | N/A 2.6 in | N/A 6.5 in | QUOTE |
| ZU3222918 | N/A 13.25 Inch (in) Outside Diameter No Crush Wheel | N/A 2.75 in | N/A 8.543 in | N/A 13.25 in | QUOTE |
| ZU3222919 | N/A 2.75 Inch (in) Width No Crush Wheel with Nylon Hub | N/A 2.75 in | N/A 8.677 in | N/A 13.25 in | QUOTE |
Unit of Measure
1