66 Inch (in) Lead Edge Feed Wheel
Unit of Measure
1 

Item #

Item Name

Original Equipment Manufacturer (OEM) Part Number

Width

Outside Diameter (OD)

List Price

ZU10247A N/A 66 Inch (in) Lead Edge Feed Wheel N/A 10247A N/A 1 in N/A 4.35 in QUOTE
ZU10460A N/A 50 Inch (in) Feed Wheel N/A 10460A N/A 1 in N/A 3.69 in QUOTE
ZU12651 N/A 35 to 38 Inch (in) Lead Edge Feed Wheel N/A 12651 N/A 0.787 in N/A 3.06 in QUOTE
ZU13647A N/A 24 Inch (in) Feed Wheel N/A 13647A N/A 0.625 in N/A 2.48 in QUOTE
ZU22509 N/A 66 Inch (in) Compatible Feed Wheel N/A 22509 N/A 1.188 in N/A 4.35 in QUOTE
ZU25392 N/A 50 Inch (in) Compatible Feed Wheel N/A 25392/SAMO445P01370 N/A 1.188 in N/A 3.69 in QUOTE
Unit of Measure
1