28 Millimeter (mm) Textile Rotary Slitter
Unit of Measure
1 

Item #

Item Name

Inside Diameter (ID)

Outside Diameter (OD)

Thickness

List Price

V157 N/A 28 Millimeter (mm) Textile Rotary Slitter N/A 0.198 in N/A 1.1 in N/A 0.012 in QUOTE
V363 N/A 60 Millimeter (mm) Textile Rotary Slitter N/A 0.315 in N/A 2.35 in N/A 0.012 in QUOTE
V380 N/A GerberĀ® 45 Millimeter (mm) Textile Rotary Slitter N/A 0.329 in N/A 1.76 in N/A 0.012 in QUOTE
V91 N/A FiskarsĀ® 45 Millimeter (mm) Textile Rotary Slitter N/A 0.315 in N/A 1.76 in N/A 0.012 in QUOTE
Unit of Measure
1