Single Beveled Dish Blade with Keyway 30 Degree
Unit of Measure
1 

Item #

Item Name

Inside Diameter (ID)

Outside Diameter (OD)

Thickness

List Price

V30016-12-AC N/A Single Beveled Dish Blade with Keyway 30 Degree N/A 3.19 in N/A 3.94 in N/A 0.047 in QUOTE
V30020-12-BC N/A Double Beveled Dish Blade with Keyway 70/30 Degree N/A 3.19 in N/A 4.19 in N/A 0.047 in QUOTE
V30043-25-BX N/A Class II Dish Blade N/A 3.15 in N/A 5.91 in N/A 0.098 in QUOTE
V30405-12-AGC N/A Single Beveled Dish Blade with Bayonette Bore 30 Degree N/A 1.58 in N/A 2.53 in N/A 0.047 in QUOTE
Unit of Measure
1