Fisher Barton
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Unit of Measure
1
Item # |
Item Name |
Diameter |
Thickness |
Compatible Machine Model |
List Price |
|---|---|---|---|---|---|
| G1018 | N/A LangstonĀ® Model Upper Slitter Trim Knife | N/A 9.001 in | N/A 0.375 in | N/A 36/37" | QUOTE |
| G1154 | N/A 13.251 Inch (in) Outside Diameter Upper Slitter Trim knife | N/A 13.251 in | N/A 0.375 in | N/A 50" | QUOTE |
| G1526 | N/A 0.313 Inch (in) Thickness Slitter Blade | N/A 6.626 in | N/A 0.313 in | N/A Triplex | QUOTE |
| G1532 | N/A 8.938 Inch (in) Outside Diameter Trim Knife | N/A 6.626 in | N/A 0.313 in | N/A Triplex | QUOTE |
| G1569 | N/A 9.250 Inch (in) Outside Diameter Swift Trim Knife | N/A 6.501 in | N/A 0.375 in | N/A Triplex | QUOTE |
| G1817 | N/A Mitsubishi Model Upper Slitter Trim Knife | N/A 9.056 in | N/A 0.276 in | N/A Evol 84 | QUOTE |
| G1821 | N/A Lower Slitter Trim Knife | N/A 7.875 in | N/A 0.394 in | N/A Evol 84 | QUOTE |
| G30 | N/A Slitter Blade with 7.250 Bolt Circle | N/A 6.626 in | N/A 0.313 in | N/A Triplex | QUOTE |
| G456 | N/A S&S Model Upper Slitter Trim Knife | N/A 10.251 in | N/A 0.25 in | N/A 701 ZLG/ZLM | QUOTE |
| G555 | N/A 9 Inch (in) Outside Diameter Trim Knife | N/A 6.626 in | N/A 0.313 in | N/A Triplex | QUOTE |
| G564 | N/A 13.002 Inch (in) Diameter Trim Knife | N/A 13.002 in | N/A 0.438 in | N/A 50" | QUOTE |
| G63 | N/A 0.312 Inch (in) Thickness Slitter Blade | N/A 6.626 in | N/A 0.312 in | N/A Triplex | QUOTE |
| G67 | N/A 8.210 Inch (in) Outside Diameter Trim Knife | N/A 6.001 in | N/A 0.375 in | N/A 35" Koppers Greenwood LangstonĀ® 36/37" | QUOTE |
| G74 | N/A 6.375 Inch (in) Outside Diameter Trim Knife | N/A 4.001 in | N/A 0.25 in | N/A 24" Partition | QUOTE |
| G75 | N/A 8.438 Inch (in) Outside Diameter Trim Knife | N/A 5.376 in | N/A 0.313 in | N/A 24" Partition | QUOTE |
| G873 | N/A 11.251 Inch (in) Outside Diameter Lower Slitter Trim Knife | N/A 11.251 in | N/A 0.5 in | N/A 50" | QUOTE |
| G884 | N/A 7.876 Inch (in) Outside Diameter Lower Slitter Trim Knife | N/A 7.876 in | N/A 0.375 in | N/A 36/37" | QUOTE |
| G931 | N/A 6.251 Inch (in) Outside Diameter Lower Slitter Trim Knife | N/A 6.251 in | N/A 0.313 in | N/A 701 ZLG/ZLM | QUOTE |
| G953 | N/A 9.0025 Inch (in) Outside Diameter Lower Slitter Trim Knife | N/A 9.0025 in | N/A 0.375 in | N/A 37" 50" | QUOTE |
| G954 | N/A Ward Model Upper Slitter Trim Knife | N/A 9.001 in | N/A 0.375 in | N/A 37" 50" | QUOTE |
| G1742 | N/A 13.642 Inch (in) Outside Diameter Upper Trim Knife | N/A | N/A 0.276 in | N/A | QUOTE |
Unit of Measure
1