45/45 Degree Bevels C Flute Tab Knife
Unit of Measure
1 

Item #

Item Name

Length

Height

Thickness

List Price

J158 N/A 45/45 Degree Bevels C Flute Tab Knife N/A 2 in N/A 0.625 in N/A 0.12 in QUOTE
J2647Z2 N/A 1.969 Inch (in) Length Tab Knife N/A 1.969 in N/A 0.866 in N/A 0.866 in QUOTE
J2692Z2 N/A 1.594 Inch (in) Length Tab Knife N/A 1.594 in N/A 0.906 in N/A 0.866 in QUOTE
J394 N/A 1.875 Inch (in) Length Tab Knife N/A 1.875 in N/A 0.695 in N/A 0.124 in QUOTE
J397 N/A 45/45 Degree Bevel B Flute Tab Knife N/A 2 in N/A 0.575 in N/A 0.124 in QUOTE
J400 N/A 45/45 Degree Bevel BC Flute Double Wall Tab Knife N/A 2 in N/A 0.71 in N/A 0.12 in QUOTE
P1886 N/A 1-5/8 Inch (in) B Flute Tab Knife N/A 1.625 in N/A 0.812 in N/A 0.06 in QUOTE
P1887 N/A 1-5/8 Inch (in) C Flute Tab Knife N/A 1.656 in N/A 0.875 in N/A 0.06 in QUOTE
P1888 N/A 1-5/8 Inch (in) BC Flute Tab Knife N/A 1.656 in N/A 0.97 in N/A 0.06 in QUOTE
P1889 N/A 1-5/8 Inch (in) AC Flute Tab Knife N/A 1.65 in N/A 1.05 in N/A 0.06 in QUOTE
P531 N/A 2 Inch (in) B Flute Tab Knife N/A 2.125 in N/A 0.813 in N/A 0.06 in QUOTE
P532 N/A C Flute Tab Knife N/A 2.062 in N/A 0.875 in N/A 0.06 in QUOTE
P533 N/A 2 Inch (in) BC Flute Tab Knife N/A 2.13 in N/A 0.97 in N/A 0.06 in QUOTE
ZJ2034 N/A 1.811 Inch (in) Length Tab Knife N/A 1.811 in N/A 0.453 in N/A 0.118 in QUOTE
Unit of Measure
1