Fisher Barton
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Item # |
Item Name |
Length |
Height |
Thickness |
List Price |
|---|---|---|---|---|---|
| M7551-S | N/A 11.380 Inch (in) Length Serrated Male Slotter | N/A 11.38 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7561-S | N/A 11.210 Inch (in) Length Thru Hole Serrated Male Slotter | N/A 11.21 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7580-S | N/A 10 Inch (in) Length Thru Hole Bevel Serrated Male Slotter | N/A 10 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7590-S | N/A 9.850 Inch (in) Length Thru Hole Bevel Serrated Male Slotter | N/A 9.85 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7829-S | N/A 1.350 Inch (in) Length Thru Hole Serrated Male Slotter | N/A 1.35 in | N/A 1.906 in | N/A 0.374 in | QUOTE |
| M7831-S | N/A 1.4 Inch (in) Length Thru Hole Serrated Male Slotter | N/A 1.4 in | N/A 1.906 in | N/A 0.374 in | QUOTE |
| M7832-S | N/A 3 Inch (in) Serrated Male Slotter with Tip for 37 Inch (in) Model | N/A 2.75 in | N/A 1.906 in | N/A 0.374 in | QUOTE |
| M7835-S | N/A 5 Inch (in) Serrated Male Slotter with Tip for 37 Inch (in) Model | N/A 5.37 in | N/A 1.906 in | N/A 0.374 in | QUOTE |
| M7836-S | N/A 5 Inch (in) Bevel Serrated Male Slotter with Tip | N/A 5.37 in | N/A 1.906 in | N/A 0.374 in | QUOTE |
| M7837-S | N/A 8 Inch (in) Serrated Male Slotter with Tip | N/A 7.75 in | N/A 1.906 in | N/A 0.374 in | QUOTE |
| M7840-S | N/A 10 Inch (in) Serrated Male Slotter with Tip for 37 Inch (in) Model | N/A 9.8 in | N/A 1.906 in | N/A 0.374 in | QUOTE |
| M7842-S | N/A 3 Inch (in) Serrated Male Slotter with No Tip for 37 Inch (in) Model | N/A 2.69 in | N/A 1.906 in | N/A 0.374 in | QUOTE |
| M7844-S | N/A 4 Inch (in) Length Thru Hole Bevel Serrated Male Slotter | N/A 4 in | N/A 1.906 in | N/A 0.374 in | QUOTE |
| M7845-S | N/A 5 Inch (in) Serrated Male Slotter with No Tip 37 Inch (in) Model | N/A 5.26 in | N/A 1.906 in | N/A 0.374 in | QUOTE |
| M7846-S | N/A 5 Inch (in) Serrated Male Slotter with No Tip and Bevel | N/A 5.26 in | N/A 1.906 in | N/A 0.374 in | QUOTE |
| M7847-S | N/A Ward Model 8 Inch (in) Serrated Male Slotter with No Tip | N/A 7.6 in | N/A 1.906 in | N/A 0.374 in | QUOTE |
| M7850-S | N/A 10 Inch (in) Serrated Male Slotter with No Tip for 37 Inch (in) Model | N/A 9.61 in | N/A 1.906 in | N/A 0.374 in | QUOTE |
| M7852-S | N/A 7.750 Inch (in) Length Thru Hole Bevel Serrated Male Slotter | N/A 7.75 in | N/A 1.906 in | N/A 0.374 in | QUOTE |
| M7853-S | N/A 7.600 Inch (in) Length Thru Hole Bevel Serrated Male Slotter | N/A 7.6 in | N/A 1.906 in | N/A 0.374 in | QUOTE |
| M971134-S | N/A 7.030 Inch (in) Length Elongated Hole Trail Knife Serrated Male Slotter | N/A 7.03 in | N/A 1.772 in | N/A 0.375 in | QUOTE |
| M971136-S | N/A 7.110 Inch (in) Length Elongated Hole Lead Knife Serrated Male Slotter | N/A 7.11 in | N/A 1.772 in | N/A 0.375 in | QUOTE |
| M971227-S | N/A 7.122 Inch (in) Length Elongated Hole Lead Knife Serrated Male Slotter | N/A 7.122 in | N/A 1.736 in | N/A 0.375 in | QUOTE |
| M971228-S | N/A 7.060 Inch (in) Length Elongated Hole Trail Knife Serrated Male Slotter | N/A 7.06 in | N/A 1.736 in | N/A 0.375 in | QUOTE |
| M971229-S | N/A 4.019 Inch (in) Length Elongated Hole Lead Knife Serrated Male Slotter | N/A 4.019 in | N/A 1.736 in | N/A 0.375 in | QUOTE |
| M971230-S | N/A 4.019 Inch (in) Length Trail Knife Serrated Male Slotter | N/A 4.019 in | N/A 1.736 in | N/A 0.375 in | QUOTE |