Fisher Barton
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Item # |
Item Name |
Length |
Height |
Thickness |
List Price |
|---|---|---|---|---|---|
| M2231-S | N/A 8 Inch (in) Length and 0.373 Inch (in) Thickness Serrated Male Slotter Knife | N/A 8 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M231157-S | N/A 6 Inch (in) Serrated Male Slotter Knife with No Tip | N/A 6 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M2348-S | N/A 8 Inch (in) Serrated Male Slotter Knife with No Tip | N/A 8 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M2350-S | N/A 10 Inch (in) Serrated Male Slotter with No Tip | N/A 10 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M23528-S | N/A 4 Inch (in) Serrated Male Slotter with Tip | N/A 4 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M23582-S | N/A Langston® 12 Inch (in) Serrated Male Slotter with Tip | N/A 12 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M23591-S | N/A Langston® 12 Inch (in) Serrated Male Slotter with No Tip | N/A 12 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M2362-S | N/A 10 Inch (in) Serrated Male Slotter with Tip | N/A 10 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M2371-S | N/A 2 Inch (in) Serrated Male Slotter with Tip | N/A 2 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M2377-S | N/A 6 Inch (in) Serrated Male Slotter with Tip | N/A 6 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M2378-S | N/A 5 Inch (in) Serrated Male Slotter with Tip | N/A 5 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M2398-S | N/A 8 Inch (in) Serrated Male Slotter with Tip 50 Inch (in) Model | N/A 8 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M3510-S | N/A Langston® 3 Inch (in) Serrated Male Slotter with Tip | N/A 3 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M3513-S | N/A 8 Inch (in) Serrated Male Slotter with No Tip | N/A 8 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M3514-S | N/A 8 Inch (in) Serrated Male Slotter with Tip 36/37 Inch (in) Model | N/A 8 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M3515-S | N/A 5 Inch (in) Serrated Male Slotter with Tip | N/A 5 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M3534-S | N/A Langston® 3 Inch (in) Serrated Male Slotter with No Tip | N/A 3 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M3536-S | N/A Langston® 6 Inch (in) Serrated Male Slotter with No Tip | N/A 6 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M3538-S | N/A 2 Inch (in) Serrated Male Slotter with No Tip | N/A 2 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M3542-S | N/A 2 Inch (in) Serrated Male Slotter with Tip | N/A 2 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M3544-S | N/A 4 Inch (in) Serrated Male Slotter with Tip | N/A 4 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M3546-S | N/A Langston® 6 Inch (in) Serrated Male Slotter with Tip | N/A 6 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M3550-S | N/A Langston® 10 Inch (in) Serrated Male Slotter with No Tip | N/A 10 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M35511-S | N/A 8 Inch (in) Bevel and Extended Slot Serrated Male with No Tip | N/A 8 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M35512-S | N/A 8 Inch (in) Bevel and Extended Slot Serrated Male Slotter Knife with Tip | N/A 8 in | N/A 2.094 in | N/A 0.374 in | QUOTE |