6 Inch (in) Non-Serrated Male Slotter with No Tip
Unit of Measure
1 2 

Item #

Item Name

Length

Height

Thickness

List Price

M231157 N/A 6 Inch (in) Non-Serrated Male Slotter with No Tip N/A 6 in N/A 2.094 in N/A 0.374 in QUOTE
M2348 N/A 8 Inch (in) Male Slotter with No Tip N/A 8 in N/A 2.094 in N/A 0.374 in QUOTE
M2350 N/A 10 Inch (in) Male Slotter with No Tip N/A 10 in N/A 2.094 in N/A 0.374 in QUOTE
M2362 N/A 10 Inch (in) Male Slotter with Tip N/A 10 in N/A 2.094 in N/A 0.374 in QUOTE
M2371 N/A 2 Inch (in) Male Slotter with Tip N/A 2 in N/A 2.094 in N/A 0.374 in QUOTE
M2377 N/A 6 Inch (in) Male Slotter with Tip N/A 6 in N/A 2.094 in N/A 0.374 in QUOTE
M2398 N/A 8 Inch (in) Male Slotter with Tip Compatible for 50 Inch (in) Model N/A 8 in N/A 2.094 in N/A 0.374 in QUOTE
M3510 N/A Langston® 3 Inch (in) Male Slotter with Tip N/A 3 in N/A 2.094 in N/A 0.374 in QUOTE
M3511 N/A Langston® 5 Inch (in) Male Slotter with No Tip N/A 5 in N/A 2.094 in N/A 0.374 in QUOTE
M3514 N/A 8 Inch (in) Male Slotter with Tip Compatible for 36/37 Inch (in) Model N/A 8 in N/A 2.094 in N/A 0.374 in QUOTE
M3550 N/A Langston® 10 Inch (in) Male Slotter with No Tip N/A 10 in N/A 2.094 in N/A 0.374 in QUOTE
M35522 N/A Langston® 10 Inch (in) Male Slotter with Tip N/A 10 in N/A 2.094 in N/A 0.374 in QUOTE
M5410 N/A S&S 10 Inch (in) Male Slotter with Tip N/A 9.625 in N/A 1.75 in N/A 0.374 in QUOTE
M5460 N/A S&S 10 Inch (in) Male Slotter with No Tip N/A 9.625 in N/A 1.75 in N/A 0.374 in QUOTE
M56512 N/A 12 Inch (in) Male Slotter with No Tip N/A 12 in N/A 1.75 in N/A 0.374 in QUOTE
M56513 N/A 12 Inch (in) Male Slotter with No Tip N/A 12 in N/A 1.75 in N/A 0.374 in QUOTE
M7376 N/A 6 Hole and 6 Inch (in) Male Slotter with Tip N/A 5.75 in N/A 2.938 in N/A 0.374 in QUOTE
M7386 N/A 6 Hole and 6 Inch (in) Male Slotter with No Tip N/A 5.69 in N/A 2.938 in N/A 0.374 in QUOTE
M7533 N/A 3 Inch (in) Ward Model Male Slotter with Tip N/A 3.55 in N/A 2.875 in N/A 0.374 in QUOTE
M7534 N/A 5 Inch (in) Male Slotter with Tip for 50 Inch (in) Model N/A 5.26 in N/A 2.875 in N/A 0.374 in QUOTE
M7535 N/A 7 Inch (in) Male Slotter with Tip N/A 6.92 in N/A 2.875 in N/A 0.374 in QUOTE
M7537 N/A 10 Inch (in) Male Slotter with Tip N/A 10 in N/A 2.875 in N/A 0.374 in QUOTE
M7539 N/A 3 Inch (in) Male Slotter with No Tip for 50 Inch (in) Model N/A 3.48 in N/A 2.875 in N/A 0.374 in QUOTE
M7540 N/A Ward 5 Inch (in) Male Slotter with No Tip N/A 5.18 in N/A 2.875 in N/A 0.374 in QUOTE
M7541 N/A 7 Inch (in) Male Slotter with No Tip N/A 6.82 in N/A 2.875 in N/A 0.374 in QUOTE
Unit of Measure
1 2