Fisher Barton
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Unit of Measure
1
Item # |
Item Name |
Original Equipment Manufacturer (OEM) Part Number |
Width |
Outside Diameter (OD) |
List Price |
|---|---|---|---|---|---|
| ZU10247A | N/A 66 Inch (in) Lead Edge Feed Wheel | N/A 10247A | N/A 1 in | N/A 4.35 in | QUOTE |
| ZU10460A | N/A 50 Inch (in) Feed Wheel | N/A 10460A | N/A 1 in | N/A 3.69 in | QUOTE |
| ZU12651 | N/A 35 to 38 Inch (in) Lead Edge Feed Wheel | N/A 12651 | N/A 0.787 in | N/A 3.06 in | QUOTE |
| ZU13647A | N/A 24 Inch (in) Feed Wheel | N/A 13647A | N/A 0.625 in | N/A 2.48 in | QUOTE |
| ZU22509 | N/A 66 Inch (in) Compatible Feed Wheel | N/A 22509 | N/A 1.188 in | N/A 4.35 in | QUOTE |
| ZU25392 | N/A 50 Inch (in) Compatible Feed Wheel | N/A 25392/SAMO445P01370 | N/A 1.188 in | N/A 3.69 in | QUOTE |
Unit of Measure
1