Fisher Barton
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Unit of Measure
1
Item # |
Item Name |
Original Equipment Manufacturer (OEM) Part Number |
Thickness |
Compatible Machine Model |
List Price |
|---|---|---|---|---|---|
| U229 | N/A Langston® 0.060 Inch (in) Thickness Brass Cleanout Finger | N/A 101974-1 | N/A 0.06 in | N/A Single Facers | QUOTE |
| U240 | N/A Langston® 0.045 Inch (in) Thickness Brass Cleanout Finger | N/A X8329 | N/A 0.045 in | N/A Single Facers | QUOTE |
| U321 | N/A Langston® 0.060 Inch (in) Thickness Brass Cleanout Finger | N/A 101973-1 | N/A 0.06 in | N/A Single Facers | QUOTE |
| 171-52673_8 | N/A Martin 616 Compatible Stripper/Cleanout for 3/8 Inch (in) Slot | N/A 171-5267 | N/A 0.36 in | N/A 616 | QUOTE |
| 4087683_8 | N/A Langston® 50 Inch (in) Compatible Stripper/Cleanout for 3/8 Inch (in) Slot | N/A 408768 | N/A 0.36 in | N/A 50" | QUOTE |
| 701-021913_8 | N/A S&S ZLG/ZLM 701 Compatible Stripper/Cleanout for 3/8 Inch (in) Slot | N/A 701-02191 | N/A 0.36 in | N/A 701 ZLG/ZLM | QUOTE |
| 708953_8 | N/A Ward 37 Inch (in) Compatible Stripper/Cleanout for 3/8 Inch (in) Slot | N/A 70895 | N/A 0.36 in | N/A 37" | QUOTE |
| C787323_8 | N/A Ward 50 and 66 Inch (in) Stripper/Cleanout for 3/8 Inch (in) Slot | N/A WD-078732 | N/A 0.36 in | N/A 50" 66" | QUOTE |
| C794053_8 | N/A Ward 37 Inch (in) Compatible Stripper/Cleanout for 3/8 Inch (in) Slot | N/A C79405 | N/A 0.36 in | N/A 37" | QUOTE |
Unit of Measure
1