Fisher Barton
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Unit of Measure
1
Item # |
Item Name |
Length |
Height |
Thickness |
List Price |
|---|---|---|---|---|---|
| J158 | N/A 45/45 Degree Bevels C Flute Tab Knife | N/A 2 in | N/A 0.625 in | N/A 0.12 in | QUOTE |
| J2647Z2 | N/A 1.969 Inch (in) Length Tab Knife | N/A 1.969 in | N/A 0.866 in | N/A 0.866 in | QUOTE |
| J2692Z2 | N/A 1.594 Inch (in) Length Tab Knife | N/A 1.594 in | N/A 0.906 in | N/A 0.866 in | QUOTE |
| J394 | N/A 1.875 Inch (in) Length Tab Knife | N/A 1.875 in | N/A 0.695 in | N/A 0.124 in | QUOTE |
| J397 | N/A 45/45 Degree Bevel B Flute Tab Knife | N/A 2 in | N/A 0.575 in | N/A 0.124 in | QUOTE |
| J400 | N/A 45/45 Degree Bevel BC Flute Double Wall Tab Knife | N/A 2 in | N/A 0.71 in | N/A 0.12 in | QUOTE |
| P1886 | N/A 1-5/8 Inch (in) B Flute Tab Knife | N/A 1.625 in | N/A 0.812 in | N/A 0.06 in | QUOTE |
| P1887 | N/A 1-5/8 Inch (in) C Flute Tab Knife | N/A 1.656 in | N/A 0.875 in | N/A 0.06 in | QUOTE |
| P1888 | N/A 1-5/8 Inch (in) BC Flute Tab Knife | N/A 1.656 in | N/A 0.97 in | N/A 0.06 in | QUOTE |
| P1889 | N/A 1-5/8 Inch (in) AC Flute Tab Knife | N/A 1.65 in | N/A 1.05 in | N/A 0.06 in | QUOTE |
| P531 | N/A 2 Inch (in) B Flute Tab Knife | N/A 2.125 in | N/A 0.813 in | N/A 0.06 in | QUOTE |
| P532 | N/A C Flute Tab Knife | N/A 2.062 in | N/A 0.875 in | N/A 0.06 in | QUOTE |
| P533 | N/A 2 Inch (in) BC Flute Tab Knife | N/A 2.13 in | N/A 0.97 in | N/A 0.06 in | QUOTE |
| ZJ2034 | N/A 1.811 Inch (in) Length Tab Knife | N/A 1.811 in | N/A 0.453 in | N/A 0.118 in | QUOTE |
Unit of Measure
1