6 Inch (in) Non-Serrated Male Slotter with No Tip
Unit of Measure
1 2 

Item #

Item Name

Length

Height

Thickness

List Price

M7543 N/A 10 Inch (in) Male Slotter with No Tip N/A 9.85 in N/A 2.875 in N/A 0.374 in QUOTE
M7580 N/A 10 Inch (in) Beveled Male Slotter with Tip N/A 10 in N/A 2.875 in N/A 0.374 in QUOTE
M7590 N/A 9.85 Inch (in) Beveled Male Slotter with No Tip N/A 9.85 in N/A 2.875 in N/A 0.374 in QUOTE
M7832 N/A 3 Inch (in) Male Slotter with Tip N/A 2.75 in N/A 1.906 in N/A 0.374 in QUOTE
M7835 N/A 5 Inch (in) Male Slotter with Tip for 37 Inch (in) Model N/A 5.37 in N/A 1.906 in N/A 0.374 in QUOTE
M7837 N/A 8 Inch (in) Male Slotter with Tip N/A 7.75 in N/A 1.906 in N/A 0.374 in QUOTE
M7842 N/A 3 Inch (in) Male Slotter with No Tip for 37 Inch (in) Model N/A 2.69 in N/A 1.906 in N/A 0.374 in QUOTE
M7845 N/A 5 Inch (in) Male Slotter with No Tip N/A 5.26 in N/A 1.906 in N/A 0.374 in QUOTE
M7847 N/A 8 Inch (in) Male Slotter with No Tip N/A 7.6 in N/A 1.906 in N/A 0.374 in QUOTE
M971133 N/A 3 Inch (in) Trail Joiner for 2, 3, & 4 Heads N/A 2.84 in N/A 1.772 in N/A 0.375 in QUOTE
M971134-SRT N/A 7 Inch (in) Trail Knife for 2, 3, & 4 Heads for Evol 84 Model N/A 7.03 in N/A 1.772 in N/A 0.375 in QUOTE
M971135 N/A 3 Inch (in) Lead Joiner for 2, 3, & 4 Heads N/A 2.9 in N/A 1.772 in N/A 0.375 in QUOTE
M971136-SRT N/A 7 Inch (in) Lead Knife for 2, 3, & 4 Heads for Evol 84 Model N/A 7.11 in N/A 1.772 in N/A 0.375 in QUOTE
M971137-SRT N/A 7 Inch (in) Beveled Lead Knife for Glue Head for Evol 84 Model N/A 7.11 in N/A 2.657 in N/A 0.375 in QUOTE
M971139 N/A 3 Inch (in) Trail Joiner for Glue Head N/A 2.84 in N/A 2.657 in N/A 0.375 in QUOTE
M971140-SRT N/A 7 Inch (in) Beveled Trail Knife for Glue Head N/A 7.03 in N/A 2.657 in N/A 0.375 in QUOTE
M971227-SRT N/A 7 Inch (in) Lead Knife for 2, 3, & 4 Heads for Evol 100 Model N/A 7.122 in N/A 1.736 in N/A 0.375 in QUOTE
M971228-SRT N/A 7 Inch (in) Trail Knife for 2, 3, & 4 Heads for Evol 84 Model N/A 7.06 in N/A 1.736 in N/A 0.375 in QUOTE
M971229 N/A 4 Inch (in) Lead Joiner for 2, 3, & 4 Heads N/A 4.019 in N/A 1.736 in N/A 0.375 in QUOTE
M971230 N/A 4 Inch (in) Trail Joiner for 2, 3, & 4 Heads N/A 4.019 in N/A 1.736 in N/A 0.375 in QUOTE
M971231-SRT N/A 7 Inch (in) Beveled Lead Knife for Glue Head for Evol 100 Model N/A 7.122 in N/A 2.72 in N/A 0.375 in QUOTE
M971232-SRT N/A 7 Inch (in) Beveled and Elongated Hole Male Slotter with Tip N/A 7.06 in N/A 2.72 in N/A 0.374 in QUOTE
M971233 N/A 4 Inch (in) Lead Joiner for Glue Head N/A 4.019 in N/A 2.72 in N/A 0.375 in QUOTE
M971234 N/A 4 Inch (in) Trail Joiner for Glue Head N/A 4.019 in N/A 2.72 in N/A 0.375 in QUOTE
M971235 N/A 4 Inch (in) Lead Joiner for Glue Head with Bevel N/A 4.019 in N/A 1.732 in N/A 0.375 in QUOTE
Unit of Measure
1 2