Fisher Barton
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Unit of Measure
1 2
Item # |
Item Name |
Length |
Height |
Thickness |
List Price |
|---|---|---|---|---|---|
| M231157 | N/A 6 Inch (in) Non-Serrated Male Slotter with No Tip | N/A 6 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M2348 | N/A 8 Inch (in) Male Slotter with No Tip | N/A 8 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M2350 | N/A 10 Inch (in) Male Slotter with No Tip | N/A 10 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M2362 | N/A 10 Inch (in) Male Slotter with Tip | N/A 10 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M2371 | N/A 2 Inch (in) Male Slotter with Tip | N/A 2 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M2377 | N/A 6 Inch (in) Male Slotter with Tip | N/A 6 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M2398 | N/A 8 Inch (in) Male Slotter with Tip Compatible for 50 Inch (in) Model | N/A 8 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M3510 | N/A Langston® 3 Inch (in) Male Slotter with Tip | N/A 3 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M3511 | N/A Langston® 5 Inch (in) Male Slotter with No Tip | N/A 5 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M3514 | N/A 8 Inch (in) Male Slotter with Tip Compatible for 36/37 Inch (in) Model | N/A 8 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M3550 | N/A Langston® 10 Inch (in) Male Slotter with No Tip | N/A 10 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M35522 | N/A Langston® 10 Inch (in) Male Slotter with Tip | N/A 10 in | N/A 2.094 in | N/A 0.374 in | QUOTE |
| M5410 | N/A S&S 10 Inch (in) Male Slotter with Tip | N/A 9.625 in | N/A 1.75 in | N/A 0.374 in | QUOTE |
| M5460 | N/A S&S 10 Inch (in) Male Slotter with No Tip | N/A 9.625 in | N/A 1.75 in | N/A 0.374 in | QUOTE |
| M56512 | N/A 12 Inch (in) Male Slotter with No Tip | N/A 12 in | N/A 1.75 in | N/A 0.374 in | QUOTE |
| M56513 | N/A 12 Inch (in) Male Slotter with No Tip | N/A 12 in | N/A 1.75 in | N/A 0.374 in | QUOTE |
| M7376 | N/A 6 Hole and 6 Inch (in) Male Slotter with Tip | N/A 5.75 in | N/A 2.938 in | N/A 0.374 in | QUOTE |
| M7386 | N/A 6 Hole and 6 Inch (in) Male Slotter with No Tip | N/A 5.69 in | N/A 2.938 in | N/A 0.374 in | QUOTE |
| M7533 | N/A 3 Inch (in) Ward Model Male Slotter with Tip | N/A 3.55 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7534 | N/A 5 Inch (in) Male Slotter with Tip for 50 Inch (in) Model | N/A 5.26 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7535 | N/A 7 Inch (in) Male Slotter with Tip | N/A 6.92 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7537 | N/A 10 Inch (in) Male Slotter with Tip | N/A 10 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7539 | N/A 3 Inch (in) Male Slotter with No Tip for 50 Inch (in) Model | N/A 3.48 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7540 | N/A Ward 5 Inch (in) Male Slotter with No Tip | N/A 5.18 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
| M7541 | N/A 7 Inch (in) Male Slotter with No Tip | N/A 6.82 in | N/A 2.875 in | N/A 0.374 in | QUOTE |
Unit of Measure
1 2