Fisher Barton
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Headquarters
700 S. Water St., Watertown
WI 53094
Phone: 9203904760
Fax: 415-453-0688
Email: contact@fisherbarton.com
Website: www.fisherbarton.com
Unit of Measure
1
Item # |
Item Name |
Original Equipment Manufacturer (OEM) Part Number |
Diameter |
Thickness |
List Price |
|---|---|---|---|---|---|
| F1029 | N/A 1/4 Inch (in) Female Glue Head Female Slotter for 9 Inch (in) Bolt Circle | N/A B78622 WARD | N/A 8.251 in | N/A 0.25 in | QUOTE |
| F1043 | N/A 0.375 Inch (in) Thickness Male Wear Plate Female Slotter | N/A | N/A 7.501 in | N/A 0.375 in | QUOTE |
| F1056 | N/A 1.21 Inch (in) Thickness Male Wear Plate Female Slotter | N/A | N/A 7.501 in | N/A 1.21 in | QUOTE |
| F162 | N/A 7.689 Inch (in) Outside Diameter Standard Female Slotter | N/A E7727H/E7680H | N/A 7.689 in | N/A 0.375 in | QUOTE |
| F1683 | N/A Glue Head Female Slotter with Tapped Holes | N/A 62-09336B | N/A 7.875 in | N/A 0.394 in | QUOTE |
| F1911 | N/A Female Slotter with Through Holes for 2, 3, & 4 Heads | N/A 62-09336A | N/A 7.875 in | N/A 0.394 in | QUOTE |
| F324 | N/A 7.876 Inch (in) Outside Diameter Standard Female Slotter | N/A 254479/400060 | N/A 7.876 in | N/A 0.375 in | QUOTE |
| F424 | N/A 7.75 Inch (in) Outside Diameter Standard Female Slotter | N/A 944-2276 | N/A 7.75 in | N/A 0.313 in | QUOTE |
| F899 | N/A Lower Wear Plate Female Slotter | N/A 256188 | N/A 7.876 in | N/A 0.312 in | QUOTE |
| F928 | N/A 3/8 Inch (in) Standard Female Slotter | N/A | N/A 8.25 in | N/A 0.375 in | QUOTE |
| F929 | N/A 1/4 Inch (in) Standard Female Slotter | N/A B51646 | N/A 8.251 in | N/A 0.25 in | QUOTE |
Unit of Measure
1