Langston® 0.060 Inch (in) Thickness Brass Cleanout Finger (U229)
Unit of Measure
1 

Item #

Item Name

Original Equipment Manufacturer (OEM) Part Number

Thickness

Compatible Machine Model

List Price

U229 N/A Langston® 0.060 Inch (in) Thickness Brass Cleanout Finger N/A 101974-1 N/A 0.06 in N/A Single Facers QUOTE
U240 N/A Langston® 0.045 Inch (in) Thickness Brass Cleanout Finger N/A X8329 N/A 0.045 in N/A Single Facers QUOTE
U321 N/A Langston® 0.060 Inch (in) Thickness Brass Cleanout Finger N/A 101973-1 N/A 0.06 in N/A Single Facers QUOTE
171-52673_8 N/A Martin 616 Compatible Stripper/Cleanout for 3/8 Inch (in) Slot N/A 171-5267 N/A 0.36 in N/A 616 QUOTE
4087683_8 N/A Langston® 50 Inch (in) Compatible Stripper/Cleanout for 3/8 Inch (in) Slot N/A 408768 N/A 0.36 in N/A 50" QUOTE
701-021913_8 N/A S&S ZLG/ZLM 701 Compatible Stripper/Cleanout for 3/8 Inch (in) Slot N/A 701-02191 N/A 0.36 in N/A 701 ZLG/ZLM QUOTE
708953_8 N/A Ward 37 Inch (in) Compatible Stripper/Cleanout for 3/8 Inch (in) Slot N/A 70895 N/A 0.36 in N/A 37" QUOTE
C787323_8 N/A Ward 50 and 66 Inch (in) Stripper/Cleanout for 3/8 Inch (in) Slot N/A WD-078732 N/A 0.36 in N/A 50" 66" QUOTE
C794053_8 N/A Ward 37 Inch (in) Compatible Stripper/Cleanout for 3/8 Inch (in) Slot N/A C79405 N/A 0.36 in N/A 37" QUOTE
Unit of Measure
1