Unit of Measure

Specifications

Brands

N/A Zenith Cutter®

Original Equipment Manufacturer (OEM) Part Number

N/A G5092H

Diameter

N/A 6.001 in

Thickness

N/A 0.375 in

Compatible Machine Model

N/A 35" Koppers Greenwood LangstonĀ® 36/37"