Unit of Measure

Specifications

Brands

N/A Zenith Cutter®

Original Equipment Manufacturer (OEM) Part Number

N/A 412668-1

Length

N/A 2 in

Height

N/A 0.575 in

Thickness

N/A 0.124 in

Machine Brand

N/A LangstonĀ®

Additional Information

Additional Information

N/A
  • For B Flute
  • For use with Steel Anvils