400 Grit
Unit of Measure

Specifications

Brands

N/A Zenith Cutter®

Original Equipment Manufacturer (OEM) Part Number

N/A 9626044/3950831

Length

N/A 2 in

Width

N/A 0.25 in

Inside Diameter (ID)

N/A 0.25 in

Outside Diameter (OD)

N/A 2 in

Thickness

N/A 0.5 in

Machine Brand

N/A Marquip

Compatible Machine Model

N/A Corrugators