Unit of Measure

Specifications

Brands

N/A Zenith Cutter®

Original Equipment Manufacturer (OEM) Part Number

N/A 13647A

Width

N/A 0.625 in

Outside Diameter (OD)

N/A 2.48 in

Machine Brand

N/A LangstonĀ®

Compatible Machine Model

N/A 26L