Unit of Measure

Specifications

Brands

N/A Zenith Cutter®

Original Equipment Manufacturer (OEM) Part Number

N/A 793-A

Angle

N/A 45 ยบ

Inside Diameter (ID)

N/A 0.866 in

Outside Diameter (OD)

N/A 3.02 in

Thickness

N/A 0.244 in

Machine Brand

N/A Cameron