Unit of Measure

Specifications

Brands

N/A Zenith Cutter®

Units Per Package

N/A 50

Length

N/A 2.062 in

Height

N/A 0.875 in

Thickness

N/A 0.06 in

Machine Brand

N/A LangstonĀ®

Additional Information

Additional Information

N/A
  • For C Flute
  • For use with Urethane Anvils