Unit of Measure

Specifications

Brands

N/A Zenith Cutter®

Original Equipment Manufacturer (OEM) Part Number

N/A 90001994

Inside Diameter (ID)

N/A 0.315 in

Outside Diameter (OD)

N/A 1.76 in

Thickness

N/A 0.012 in

Units Per Package

N/A 10

Machine Brand

N/A FiskarsĀ®