Unit of Measure

Specifications

Brands

N/A Zenith Cutter®

Original Equipment Manufacturer (OEM) Part Number

N/A 412668-5

Length

N/A 2 in

Height

N/A 0.71 in

Thickness

N/A 0.12 in

Machine Brand

N/A LangstonĀ®