Unit of Measure

Specifications

Brands

N/A Zenith Cutter®

Original Equipment Manufacturer (OEM) Part Number

N/A 429902

Length

N/A 3 in

Width

N/A 1.875 in

Thickness

N/A 0.125 in

Machine Brand

N/A LangstonĀ®

Compatible Machine Model

N/A 36/37" 50"