Featured Product

Unit of Measure

Specifications

Brands

N/A Zenith Cutter®

Original Equipment Manufacturer (OEM) Part Number

N/A G7042Q

Length

N/A 6 in

Height

N/A 2.094 in

Thickness

N/A 0.374 in

Machine Brand

N/A LangstonĀ®

Compatible Machine Model

N/A 50"