Unit of Measure

Specifications

Brands

N/A Zenith Cutter®

Original Equipment Manufacturer (OEM) Part Number

N/A 254479/400060

Diameter

N/A 7.876 in

Thickness

N/A 0.375 in

Machine Brand

N/A LangstonĀ®

Compatible Machine Model

N/A 36/37" 50"